Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Cross Section Dimensions | Full Material | View | |
---|---|---|---|---|---|---|
0.6175 USD - 0.6844 USD | 30 In stock |
0.921 in
23.4 mm
|
|
Fluoroelastomer 75
|
||
0.095 USD - 0.1053 USD | 356 In stock |
0.768 in
19.5 mm
|
|
Nitrile Butadiene Rubber
|
||
0.0293 USD - 0.0323 USD | 59 In stock |
0.366 in
9.3 mm
|
|
Nitrile Butadiene Rubber
|
||
0.4351 USD - 0.4821 USD | 10 In stock |
0.433 in
11.0 mm
|
|
Fluoroelastomer 75
|
||
0.8896 USD - 0.9856 USD | Request the lead time here |
1.496 in
38.0 mm
|
|
Fluoroelastomer 75
|
||
600642 | 0.0439 USD - 0.0486 USD | 917 In stock |
0.362 in
9.2 mm
|
|
Nitrile Butadiene Rubber
|
|
0.095 USD - 0.1053 USD | 79 In stock |
1.047 in
26.6 mm
|
|
Nitrile Butadiene Rubber
|
||
0.1169 USD - 0.1296 USD | 28 In stock |
0.146 in
3.7 mm
|
|
Fluoroelastomer 75
|
||
0.2884 USD - 0.3197 USD | 27 In stock |
0.736 in
18.7 mm
|
|
Fluoroelastomer 75
|
||
0.5787 USD - 0.6414 USD | 37 In stock |
1.043 in
26.5 mm
|
|
Fluoroelastomer 75
|
||
600679 | 0.6175 USD - 0.6844 USD | Request the lead time here |
0.732 in
18.6 mm
|
|
Fluoroelastomer 75
|
|
0.2641 USD - 0.2927 USD | 1225 In stock |
0.197 in
5.0 mm
|
|
Fluoroelastomer 75
|
||
0.1169 USD - 0.1296 USD | 128 In stock |
0.24 in
6.1 mm
|
|
Fluoroelastomer 75
|
||
0.1321 USD - 0.1464 USD | 216 In stock |
1.26 in
32.0 mm
|
|
Nitrile Butadiene Rubber
|
||
0.4351 USD - 0.4821 USD | 20 In stock |
0.472 in
12.0 mm
|
|
Fluoroelastomer 75
|
||
0.2118 USD - 0.2346 USD | 215 In stock |
1.654 in
42.0 mm
|
|
Nitrile Butadiene Rubber
|
||
0.0622 USD - 0.0689 USD | 205 In stock |
0.748 in
19.0 mm
|
|
Nitrile Butadiene Rubber
|
||
0.2641 USD - 0.2927 USD | 522 In stock |
0.118 in
3.0 mm
|
|
Fluoroelastomer 75
|
||
490147 | 0.5127 USD - 0.5682 USD | 29 In stock |
0.669 in
17.0 mm
|
|
Fluoroelastomer 75
|
|
0.1321 USD - 0.1464 USD | 39 In stock |
1.417 in
36.0 mm
|
|
Nitrile Butadiene Rubber
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue