Menu Search

Round Threaded Inserts

In stock

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Insert Height Material View
0.3317 USD - 0.3674 USD 332510 In stock
28.0 mm
Black
HDPE
0.3337 USD - 0.3698 USD 139668 In stock
Black
Nylon
0.3317 USD - 0.3674 USD 4030 In stock
Black
HDPE
0.9677 USD - 1.0722 USD 30628 In stock
38.0 mm
Natural
Steel
0.6496 USD - 0.7198 USD 641088 In stock
25.0 mm
Black
Steel
0.2903 USD - 0.3216 USD 68030 In stock
Black
HDPE
0.6341 USD - 0.7026 USD 64 In stock
22.0 mm
Natural
Steel
0.34 USD - 0.3767 USD 19300 In stock
Black
HDPE
0.2818 USD - 0.3123 USD 84010 In stock
Black
HDPE
0.3814 USD - 0.4226 USD 91705 In stock
Black
HDPE
3.2151 USD - 3.5624 USD 500 In stock
Cast Aluminium Alloy
0.8458 USD - 0.9372 USD 128969 In stock
38.0 mm
Black
Steel
0.2571 USD - 0.2849 USD 11620 In stock
Black
PP
1.1526 USD - 1.2771 USD 12844 In stock
Black
Nylon
0.8181 USD - 0.9065 USD 21818 In stock
38.0 mm
Black
Steel
0.6872 USD - 0.7615 USD 1540313 In stock
18.0 mm
Black
Steel
0.6982 USD - 0.7736 USD 78049 In stock
32.0 mm
Black
Steel
0.2818 USD - 0.3123 USD 81229 In stock
Black
HDPE
0.2488 USD - 0.2756 USD 34229 In stock
Black
HDPE
499457 0.6781 USD - 0.7513 USD 3143 In stock
25.0 mm
Natural
Steel
  • of 2
N/A - ; ; M8; ; HDPE

498626

Price Range
0.3674 USD - 0.3317 USD

Stock Levels
332510 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Outside Tube Diameter
    28.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Nylon

462372

Price Range
0.3698 USD - 0.3337 USD

Stock Levels
139668 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498627

Price Range
0.3674 USD - 0.3317 USD

Stock Levels
4030 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499464

Price Range
1.0722 USD - 0.9677 USD

Stock Levels
30628 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499447

Price Range
0.7198 USD - 0.6496 USD

Stock Levels
641088 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    25.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498621

Price Range
0.3216 USD - 0.2903 USD

Stock Levels
68030 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499456

Price Range
0.7026 USD - 0.6341 USD

Stock Levels
64 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498628

Price Range
0.3767 USD - 0.34 USD

Stock Levels
19300 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498622

Price Range
0.3123 USD - 0.2818 USD

Stock Levels
84010 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498630

Price Range
0.4226 USD - 0.3814 USD

Stock Levels
91705 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Cast Aluminium Alloy

PZAR320-2M10

Price Range
3.5624 USD - 3.2151 USD

Stock Levels
500 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499454

Price Range
0.9372 USD - 0.8458 USD

Stock Levels
128969 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.5
  • Compatible Outside Tube Diameter
    38.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; PP

499809

Price Range
0.2849 USD - 0.2571 USD

Stock Levels
11620 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Nylon

462377

Price Range
1.2771 USD - 1.1526 USD

Stock Levels
12844 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499450

Price Range
0.9065 USD - 0.8181 USD

Stock Levels
21818 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    38.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499444

Price Range
0.7615 USD - 0.6872 USD

Stock Levels
1540313 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    18.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499449

Price Range
0.7736 USD - 0.6982 USD

Stock Levels
78049 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498623

Price Range
0.3123 USD - 0.2818 USD

Stock Levels
81229 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498619

Price Range
0.2756 USD - 0.2488 USD

Stock Levels
34229 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499457

Price Range
0.7513 USD - 0.6781 USD

Stock Levels
3143 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1