Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
0.0921 USD - 0.102 USD | 1013 In stock |
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
0.0884 USD - 0.098 USD | 1000 In stock |
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
0.0903 USD - 0.10 USD | 2000 In stock |
Black
|
Nylon
|
0.248 in
6.3 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
0.1264 USD - 0.14 USD | 32500 In stock |
Black
|
Nylon
|
0.327 in
8.3 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
0.1227 USD - 0.136 USD | 2000 In stock |
Black
|
Nylon
|
0.409 in
10.4 mm
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
||
0.0903 USD - 0.10 USD | 2000 In stock |
Black
|
Nylon
|
0.524 in
13.3 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
0.1092 USD - 0.121 USD | 500 In stock |
Black
|
Nylon
|
0.327 in
8.3 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
0.1011 USD - 0.112 USD | 500 In stock |
Black
|
Nylon
|
0.256 in
6.5 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
0.0793 USD - 0.0879 USD | Request the lead time here |
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
0.083 USD - 0.092 USD | 1000 In stock |
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
0.0812 USD - 0.09 USD | 2000 In stock |
Black
|
Nylon
|
0.409 in
10.4 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
0.1038 USD - 0.115 USD | 1000 In stock |
Black
|
Nylon
|
0.256 in
6.5 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
0.0903 USD - 0.10 USD | 2000 In stock |
Black
|
Nylon
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
0.0569 USD - 0.0631 USD | Request the lead time here |
Black
|
Nylon
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
0.0857 USD - 0.095 USD | Request the lead time here |
Black
|
Nylon
|
0.524 in
13.3 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
0.0857 USD - 0.095 USD | 2005 In stock |
Black
|
Nylon
|
0.327 in
8.3 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
0.3846 USD - 0.4261 USD | Request the lead time here |
Black
|
Nylon
|
0.524 in
13.3 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
0.1354 USD - 0.15 USD | 596 In stock |
Black
|
Nylon
|
0.409 in
10.4 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
0.0707 USD - 0.0783 USD | 3961 In stock |
Black
|
Nylon
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
0.0248 USD - 0.0275 USD | 7266 In stock |
Black
|
Nylon
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue