Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.0361 USD - 0.0399 USD | 211210 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0.0283 USD - 0.0313 USD | 1000 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| 0.1033 USD - 0.1144 USD | Request the lead time here |
Black
|
Heat Stabilized Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| 0.1033 USD - 0.1144 USD | 9924 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| 0.0844 USD - 0.0936 USD | 1000 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| 0.0747 USD - 0.0828 USD | 33384 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| 0.2218 USD - 0.2459 USD | 2000 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| 0.0948 USD - 0.105 USD | 3392 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| 0.3845 USD - 0.7456 USD | 999 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| 0.1924 USD - 0.2132 USD | 72500 In stock |
Black
|
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| 1110670000VR | 0.1611 USD - 0.1784 USD | 5017 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
|
| 0.033 USD - 0.0365 USD | 1030 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 0.0746 USD - 0.0827 USD | 1030 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
||
| 0.0227 USD - 0.0252 USD | 713208 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0.1359 USD - 0.1506 USD | 151441 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| 0.0757 USD - 0.0839 USD | 22625 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0.0752 USD - 0.0833 USD | 1060 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
||
| 0.0854 USD - 0.0946 USD | Request the lead time here |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| 0.0833 USD - 0.0924 USD | 1060 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| R904-1 | 0.081 USD - 0.0896 USD | 40 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm