Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.1084 USD - 0.12 USD | 40 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.437 in
11.1 mm
|
||
| 0.0915 USD - 0.1015 USD | 70 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
||
| 0.0527 USD - 0.0584 USD | 17 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| 0.0757 USD - 0.0839 USD | 22625 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0.0854 USD - 0.0946 USD | Request the lead time here |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| 0.1312 USD - 0.1454 USD | 40 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| 0.0854 USD - 0.0946 USD | 40 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| 0.0854 USD - 0.0946 USD | 40 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| 0.1519 USD - 0.1684 USD | 70 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||
| R904-1 | 0.081 USD - 0.0896 USD | 40 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
| 0.0777 USD - 0.086 USD | 119 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.189 in
4.8 mm
|
||
| 1110890000VR | 0.0399 USD - 0.0442 USD | 145070 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
| 0.1097 USD - 0.1216 USD | 70 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| 0.1163 USD - 0.1288 USD | 834 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| 0.1273 USD - 0.1411 USD | 1040 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.437 in
11.1 mm
|
||
| 1111380000VR | 0.0297 USD - 0.033 USD | 171440 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
|
| 0.0592 USD - 0.0655 USD | 721308 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.197 in
5.0 mm
|
||
| 0.0798 USD - 0.0883 USD | 60 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| 0.051 USD - 0.0564 USD | 171000 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.906 in
23.0 mm
|
0.157 in
4.0 mm
|
||
| 0.2297 USD - 0.2544 USD | 190665 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm