Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
0.0799 USD - 0.0884 USD | 1070 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
0.0293 USD - 0.0322 USD | 3064 In stock |
Grey
|
CPVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
0.1095 USD - 0.1212 USD | 534 In stock |
Grey
|
CPVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.5 in
38.1 mm
|
||
0.0317 USD - 0.0351 USD | 40605 In stock |
Grey
|
CPVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
0.1016 USD - 0.1124 USD | 6831 In stock |
Grey
|
CPVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
0.1619 USD - 0.1794 USD | 1350 In stock |
Grey
|
CPVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
0.1225 USD - 0.1357 USD | 1993 In stock |
Grey
|
CPVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
0.0516 USD - 0.0572 USD | 557118 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
0.1307 USD - 0.1449 USD | 44909 In stock |
Grey
|
CPVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
0.12 USD - 0.133 USD | 70017 In stock |
Grey
|
CPVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
0.0807 USD - 0.0894 USD | 51 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
||
0.0836 USD - 0.0926 USD | 46978 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
||
SS8-10L | 0.2479 USD - 0.2747 USD | 4902 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
|
0.1209 USD - 0.134 USD | 17253 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
0.2965 USD - 0.3284 USD | 66 In stock |
Grey
|
CPVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
0.0741 USD - 0.0821 USD | 42067 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
0.0658 USD - 0.0728 USD | 11080 In stock |
Grey
|
CPVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
0.2126 USD - 0.2357 USD | 3044 In stock |
Grey
|
CPVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
0.088 USD - 0.0977 USD | 6080 In stock |
Grey
|
CPVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
0.058 USD - 0.0641 USD | 37320 In stock |
Grey
|
CPVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue