Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
2.9524 USD - 3.2713 USD 133 In stock
M4
Female to Male
20.0 mm
4.5955 USD - 5.0919 USD 270 In stock
M4
Female to Male
25.0 mm
3.8937 USD - 4.3143 USD 100 In stock
M6
Female to Male
20.0 mm
3.5177 USD - 3.8977 USD 69852 In stock
M4
Female to Female
25.0 mm
25.0 mm
31.8724 USD - 35.3157 USD 8 In stock
M16
Female to Female
15.0 mm
25.0 mm
1.7382 USD - 1.9261 USD 5288 In stock
6-32
Female to Male
50.0 mm
Screw-On Feet - Round ; Overall Height 28.0 mm | 1.102 in ; Thread Size M4

SDD-DIA-1515-M4

Price Range
3.2713 USD - 2.9524 USD

Stock Levels
133 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M4
  • Male thread length
    13.0 mm
Screw-On Feet - Round ; Overall Height 45.0 mm | 1.772 in ; Thread Size M4

SDD-DIA-1530-M4

Price Range
5.0919 USD - 4.5955 USD

Stock Levels
270 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M4
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 44.0 mm | 1.732 in ; Thread Size M6

SDD-DIA-2025-M6

Price Range
4.3143 USD - 3.8937 USD

Stock Levels
100 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M6
  • Male thread length
    19.0 mm
Screw-On Feet - Round ; Overall Height 15.0 mm | 0.591 in ; Thread Size M4

SDD-DII-1515-M4

Price Range
3.8977 USD - 3.5177 USD

Stock Levels
69852 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Screw-On Feet - Round ; Overall Height 50.0 mm | 1.969 in ; Thread Size M16

497742

Price Range
35.3157 USD - 31.8724 USD

Stock Levels
8 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M16
  • Female thread length
    16.0 mm
Vibration Mount - Round ; ; Thread Size 6-32

QM1T

Price Range
1.9261 USD - 1.7382 USD

Stock Levels
5288 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    6-32
  • Base Height
    50.0 mm