Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
1.098 USD - 1.2166 USD 878 In stock
M4
Male to Female
20.0 mm
1.2409 USD - 1.375 USD Request the lead time here
M3
Female to Female
30.0 mm
25.0 mm
1.8515 USD - 2.0515 USD 90 In stock
M5
Male to Female
20.0 mm
26.0796 USD - 28.8971 USD 13 In stock
M10
Female to Female
8.0 mm
15.0 mm
6.5482 USD - 7.2556 USD 20 In stock
M10
Male to Female
45.0 mm
1.3505 USD - 1.4963 USD 6217 In stock
M4
Male to Female
10.0 mm
1.2128 USD - 1.3438 USD 273 In stock
M4
Male to Female
15.0 mm
6.5385 USD - 7.2448 USD 43 In stock
M10
Female to Female
19.1 mm
25.4 mm
29.8689 USD - 33.0957 USD 5 In stock
M10
Male to Female
60.0 mm
1.1996 USD - 1.3291 USD Request the lead time here
M3
Female to Female
20.0 mm
25.0 mm
1.6027 USD - 1.7758 USD 430 In stock
M6
Female to Female
40.0 mm
40.0 mm
4.5648 USD - 5.0579 USD 49 In stock
M8
Female to Female
12.7 mm
14.3 mm
1.3802 USD - 1.5292 USD Request the lead time here
M4
Female to Female
30.0 mm
30.0 mm
1.49 USD - 1.6509 USD 58 In stock
M6
Female to Female
35.0 mm
40.0 mm
2.0043 USD - 2.2208 USD Request the lead time here
M6
Female to Female
45.0 mm
50.0 mm
7.00 USD - 7.7561 USD 20 In stock
M10
Female to Female
14.3 mm
12.7 mm
1.4335 USD - 1.5884 USD 585 In stock
M6
Female to Female
35.0 mm
30.0 mm
2.4102 USD - 2.6707 USD 86 In stock
M6
Male to Female
25.0 mm
1.1427 USD - 1.2661 USD 10998 In stock
M4
Male to Female
15.0 mm
3.0967 USD - 3.4312 USD 46 In stock
M8
Male to Female
30.0 mm
  • of 4
Screw-On Feet - Round ; Overall Height 16.0 mm | 0.63 in ; Thread Size M4

497743

Price Range
1.2166 USD - 1.098 USD

Stock Levels
878 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 10.0 mm | 0.394 in ; Thread Size M3

497723

Price Range
1.375 USD - 1.2409 USD

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M3
  • Female thread length
    3.0 mm
Screw-On Feet - Round ; Overall Height 40.0 mm | 1.575 in ; Thread Size M5

497750

Price Range
2.0515 USD - 1.8515 USD

Stock Levels
90 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 70.0 mm | 2.756 in ; Thread Size M10

497741

Price Range
28.8971 USD - 26.0796 USD

Stock Levels
13 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M10
  • Female thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 83.0 mm | 3.268 in ; Thread Size M10

497760

Price Range
7.2556 USD - 6.5482 USD

Stock Levels
20 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    38.0 mm
Screw-On Feet - Round ; Overall Height 25.0 mm | 0.984 in ; Thread Size M4

497746

Price Range
1.4963 USD - 1.3505 USD

Stock Levels
6217 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M4

497747

Price Range
1.3438 USD - 1.2128 USD

Stock Levels
273 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 45.0 mm | 1.772 in ; Thread Size M10

497738

Price Range
7.2448 USD - 6.5385 USD

Stock Levels
43 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M10
  • Female thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 113.0 mm | 4.449 in ; Thread Size M10

497763

Price Range
33.0957 USD - 29.8689 USD

Stock Levels
5 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    43.0 mm
Screw-On Feet - Round ; Overall Height 10.0 mm | 0.394 in ; Thread Size M3

497721

Price Range
1.3291 USD - 1.1996 USD

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M3
  • Female thread length
    3.0 mm
Screw-On Feet - Round ; Overall Height 25.0 mm | 0.984 in ; Thread Size M6

497728

Price Range
1.7758 USD - 1.6027 USD

Stock Levels
430 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 45.0 mm | 1.772 in ; Thread Size M8

497737

Price Range
5.0579 USD - 4.5648 USD

Stock Levels
49 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M8
  • Female thread length
    8.0 mm
Screw-On Feet - Round ; Overall Height 20.0 mm | 0.787 in ; Thread Size M4

497725

Price Range
1.5292 USD - 1.3802 USD

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Screw-On Feet - Round ; Overall Height 20.0 mm | 0.787 in ; Thread Size M6

497727

Price Range
1.6509 USD - 1.49 USD

Stock Levels
58 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 25.0 mm | 0.984 in ; Thread Size M6

497730

Price Range
2.2208 USD - 2.0043 USD

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 50.0 mm | 1.969 in ; Thread Size M10

497739

Price Range
7.7561 USD - 7.00 USD

Stock Levels
20 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M10
  • Female thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 15.0 mm | 0.591 in ; Thread Size M6

497726

Price Range
1.5884 USD - 1.4335 USD

Stock Levels
585 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 50.0 mm | 1.969 in ; Thread Size M6

497753

Price Range
2.6707 USD - 2.4102 USD

Stock Levels
86 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M6
  • Male thread length
    20.0 mm
Screw-On Feet - Round ; Overall Height 20.0 mm | 0.787 in ; Thread Size M4

497745

Price Range
1.2661 USD - 1.1427 USD

Stock Levels
10998 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 50.0 mm | 1.969 in ; Thread Size M8

497754

Price Range
3.4312 USD - 3.0967 USD

Stock Levels
46 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    25.0 mm