Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Bumper Foot Style | Colour | Base Shape | Material | Base Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.0184 USD - 0.0202 USD | 1130010 In stock |
|
|
Natural
|
Round
|
HDPE
|
|
||
| 0.1164 USD - 0.129 USD | 8665 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.374 in
9.5 mm
|
||
| 0.1524 USD - 0.1689 USD | 805 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.717 in
18.2 mm
|
||
| 51607 | 0.0873 USD - 0.0967 USD | 225018 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.469 in
11.9 mm
|
|
| 1.159 USD - 1.2841 USD | 37752 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.283 in
58.0 mm
|
||
| 0.9192 USD - 1.0185 USD | 5805 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.417 in
36.0 mm
|
||
| 0.1052 USD - 0.2041 USD | 36 In stock |
Rubber
|
|
Black
|
Round
|
LDPE
|
0.315 in
8.0 mm
|
||
| 0.1088 USD - 0.1205 USD | 10 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.626 in
15.9 mm
|
||
| 0.2687 USD - 0.2977 USD | 132510 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.626 in
15.9 mm
|
||
| 49099 | 0.3425 USD - 0.3795 USD | 31021 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.748 in
19.0 mm
|
|
| 0.8543 USD - 1.6563 USD | 34 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.906 in
23.0 mm
|
||
| 1.6576 USD - 1.8366 USD | 699 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.283 in
58.0 mm
|
||
| 0.2499 USD - 0.2769 USD | 889493 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.374 in
9.5 mm
|
||
| 1.1826 USD - 1.3104 USD | 49723 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.394 in
10.0 mm
|
||
| 15130 | 0.0995 USD - 0.1102 USD | 46992 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.374 in
9.5 mm
|
|
| 15125 | 0.1971 USD - 0.2184 USD | 79536 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.453 in
11.5 mm
|
|
| 0.2646 USD - 0.2932 USD | 141256 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.63 in
16.0 mm
|
||
| 1.6358 USD - 1.8125 USD | 15471 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.472 in
12.0 mm
|
||
| 0.0662 USD - 0.0734 USD | 66510 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.378 in
9.6 mm
|
||
| 0.4311 USD - 0.4776 USD | 195107 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue