Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 200 In stock |
Natural
|
Right & Left handed
|
Screw On
|
1.535 in
39.0 mm
|
|||
| 289401001E | 499 In stock |
Natural
|
Right Handed
|
Screw On
|
0.591 in
15.0 mm
|
||
| 257 In stock |
Natural
|
Right Handed
|
Screw On
|
0.709 in
18.0 mm
|
|||
| 13910 In stock |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
|||
| 118 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
|||
| Request the lead time here |
Silver
|
|
Screw On
|
0.925 in
23.5 mm
|
|||
| Request the lead time here |
Grey
|
|
Screw/Weld
|
0.677 in
17.2 mm
|
|||
| Request the lead time here |
Silver
|
|
Screw On
|
1.102 in
28.0 mm
|
|||
| Request the lead time here |
White
|
|
Screw On
|
1.437 in
36.5 mm
|
|||
| 7 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
|||
| Request the lead time here |
Black
|
|
Screw/Weld
|
0.701 in
17.8 mm
|
|||
| Request the lead time here |
White
|
|
Screw/Weld
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Natural
|
|
Screw On
|
0.925 in
23.5 mm
|
|||
| Request the lead time here |
White
|
|
Screw On
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
White
|
|
Screw/Weld
|
1.291 in
32.8 mm
|
|||
| Request the lead time here |
White
|
Left Handed
|
Screw/Weld
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
Silver
|
|
Screw On
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
|||
| Request the lead time here |
White
|
|
Screw/Weld
|
1.268 in
32.2 mm
|
|||
| Request the lead time here |
Black
|
|
Screw/Weld
|
1.161 in
29.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue