Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
---|---|---|---|---|---|---|---|
8.3854 USD - 9.2913 USD | 10 In stock |
Natural
|
Right & Left handed
|
Screw;Weld
|
0.925 in
23.5 mm
|
||
6.5612 USD - 7.27 USD | 94902 In stock |
Natural
|
Right & Left handed
|
Screw On
|
1.28 in
32.5 mm
|
||
295632E | 6.2987 USD - 6.9792 USD | 5089 In stock |
Natural
|
Right & Left handed
|
Weld
|
1.28 in
32.5 mm
|
|
5.7738 USD - 6.3976 USD | 271 In stock |
Natural
|
Right & Left handed
|
Weld
|
0.886 in
22.5 mm
|
||
5.2173 USD - 5.7809 USD | 257 In stock |
Natural
|
Right Handed
|
Screw On
|
0.709 in
18.0 mm
|
||
2.7558 USD - 3.0535 USD | 6599 In stock |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
||
7.972 USD - 8.8332 USD | 1968 In stock |
Natural
|
Universal
|
Weld
|
0.886 in
22.5 mm
|
||
1.4008 USD - 1.4008 USD | Request the lead time here |
Black
|
|
Screw/Weld
|
0.807 in
20.5 mm
|
||
2.7838 USD - 2.7838 USD | Request the lead time here |
Black
|
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
0.4763 USD - 0.4763 USD | Request the lead time here |
White
|
Right Handed
|
Screw/Weld
|
0.5 in
12.7 mm
|
||
4.41 USD - 4.41 USD | Request the lead time here |
Natural
|
|
Screw On
|
1.142 in
29.0 mm
|
||
1.0947 USD - 1.0947 USD | Request the lead time here |
White
|
|
Screw/Weld
|
0.898 in
22.8 mm
|
||
0.7294 USD - 0.7294 USD | Request the lead time here |
White
|
|
Screw On
|
2.008 in
51.0 mm
|
||
1.306 USD - 1.306 USD | Request the lead time here |
White
|
|
Screw/Weld
|
1.181 in
30.0 mm
|
||
0.4224 USD - 0.4224 USD | Request the lead time here |
White
|
Left Handed
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
0.4483 USD - 0.4483 USD | Request the lead time here |
White
|
|
Screw/Weld
|
0.394 in
10.0 mm
|
||
6.4782 USD - 7.1781 USD | 190 In stock |
Natural
|
Right & Left handed
|
Weld
|
1.496 in
38.0 mm
|
||
289401002E | 4.0155 USD - 4.4493 USD | 823 In stock |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
|
3.7018 USD - 4.1018 USD | 88 In stock |
Natural
|
Right & Left handed
|
Weld
|
1.496 in
38.0 mm
|
||
289401001E | 3.8737 USD - 4.2922 USD | 499 In stock |
Natural
|
Right Handed
|
Screw On
|
0.591 in
15.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue