Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Type | Pan Head |
---|---|
Drive Type | Crossed Drive |
Screw Type | Machine Screw |
Thread Length | 0.236 in |
Thread Length | 6.0 mm |
Thread Size | M2.5 x 0.45 |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Head Diameter | 4.9 mm |
Head Diameter | 0.193 in |
Material | Nylon |
Colour | Natural |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue