Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Sheet Metal Screws - Phillips Pan Head are fasteners used in sheet metal applications. These screws have a pan head with a Phillips drive, which provides various benefits for secure and rapid installation.
It has a pointed tip that allows them to penetrate sheet metal easily. The pan head's flat, rounded top distributes the weight uniformly, eliminating the danger of surface damage or distortion. Because of this, these screws are great for mounting sheet metal panels, ducting, and other thin materials.
The Phillips pan head shape facilitates engagement with a Phillips screwdriver, resulting in a dependable and secure connection. Commonly used in industries such as construction, automotive, and HVAC. They are especially well-suited for applications requiring a flush or countersunk look.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | View | |
---|---|---|---|---|---|
0.0851 USD - 0.0943 USD | 7684 In stock |
4.2 mm
|
0.512 in
13.0 mm
|
||
0.2959 USD - 0.3278 USD | 5018 In stock |
8.0 mm
|
1.969 in
50.0 mm
|
||
0.0711 USD - 0.0789 USD | 40 In stock |
4.2 mm
|
0.374 in
9.5 mm
|
||
0.0756 USD - 0.0836 USD | 1540 In stock |
3.5 mm
|
0.374 in
9.5 mm
|
||
6580411301VR | 0.1753 USD - 0.1942 USD | 5147 In stock |
6.3 mm
|
1.969 in
50.0 mm
|
|
0.0794 USD - 0.088 USD | 1055 In stock |
3.5 mm
|
0.256 in
6.5 mm
|
||
0.088 USD - 0.0976 USD | 3411 In stock |
4.8 mm
|
0.63 in
16.0 mm
|
||
0.0705 USD - 0.0781 USD | 11919 In stock |
3.5 mm
|
0.512 in
13.0 mm
|
||
6580291301VR | 0.1029 USD - 0.114 USD | 29829 In stock |
4.8 mm
|
0.866 in
22.0 mm
|
|
0.1596 USD - 0.1769 USD | 8937 In stock |
6.3 mm
|
0.748 in
19.0 mm
|
||
0.1393 USD - 0.1543 USD | 259090 In stock |
4.5 mm
|
1.496 in
38.0 mm
|
||
0.0895 USD - 0.0993 USD | 1078 In stock |
4.2 mm
|
0.63 in
16.0 mm
|
||
0.1529 USD - 0.1695 USD | 2107 In stock |
5.5 mm
|
0.984 in
25.0 mm
|
||
0.0882 USD - 0.0977 USD | 22317 In stock |
4.8 mm
|
0.374 in
9.5 mm
|
||
0.1582 USD - 0.1752 USD | 4345 In stock |
6.3 mm
|
0.984 in
25.0 mm
|
||
0.0772 USD - 0.0854 USD | 1446 In stock |
3.5 mm
|
0.63 in
16.0 mm
|
||
0.087 USD - 0.0964 USD | 3917 In stock |
4.8 mm
|
0.748 in
19.0 mm
|
||
0.0259 USD - 0.0286 USD | 12732 In stock |
M2.5
|
0.472 in
12.0 mm
|
||
0.0257 USD - 0.0285 USD | 14891 In stock |
M2.5
|
0.315 in
8.0 mm
|
||
0.0255 USD - 0.0283 USD | 3538 In stock |
M2
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue