Menu Search

Sheet Metal Screws - Phillips Pan Head

In stock

These Sheet Metal Screws - Phillips Pan Head are fasteners used in sheet metal applications. These screws have a pan head with a Phillips drive, which provides various benefits for secure and rapid installation.

It has a pointed tip that allows them to penetrate sheet metal easily. The pan head's flat, rounded top distributes the weight uniformly, eliminating the danger of surface damage or distortion. Because of this, these screws are great for mounting sheet metal panels, ducting, and other thin materials.

The Phillips pan head shape facilitates engagement with a Phillips screwdriver, resulting in a dependable and secure connection. Commonly used in industries such as construction, automotive, and HVAC. They are especially well-suited for applications requiring a flush or countersunk look.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
0.0851 USD - 0.0943 USD 7684 In stock
4.2 mm
13.0 mm
0.2959 USD - 0.3278 USD 5018 In stock
8.0 mm
50.0 mm
0.0711 USD - 0.0789 USD 40 In stock
4.2 mm
9.5 mm
0.0756 USD - 0.0836 USD 1540 In stock
3.5 mm
9.5 mm
6580411301VR 0.1753 USD - 0.1942 USD 5147 In stock
6.3 mm
50.0 mm
0.0794 USD - 0.088 USD 1055 In stock
3.5 mm
6.5 mm
0.088 USD - 0.0976 USD 3411 In stock
4.8 mm
16.0 mm
0.0705 USD - 0.0781 USD 11919 In stock
3.5 mm
13.0 mm
6580291301VR 0.1029 USD - 0.114 USD 29829 In stock
4.8 mm
22.0 mm
0.1596 USD - 0.1769 USD 8937 In stock
6.3 mm
19.0 mm
0.1393 USD - 0.1543 USD 259090 In stock
4.5 mm
38.0 mm
0.0895 USD - 0.0993 USD 1078 In stock
4.2 mm
16.0 mm
0.1529 USD - 0.1695 USD 2107 In stock
5.5 mm
25.0 mm
0.0882 USD - 0.0977 USD 22317 In stock
4.8 mm
9.5 mm
0.1582 USD - 0.1752 USD 4345 In stock
6.3 mm
25.0 mm
0.0772 USD - 0.0854 USD 1446 In stock
3.5 mm
16.0 mm
0.087 USD - 0.0964 USD 3917 In stock
4.8 mm
19.0 mm
0.0259 USD - 0.0286 USD 12732 In stock
M2.5
12.0 mm
0.0257 USD - 0.0285 USD 14891 In stock
M2.5
8.0 mm
0.0255 USD - 0.0283 USD 3538 In stock
M2
8.0 mm
  • of 2
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.2 mm; Thread Length 13.0 mm | 0.512 in

6580191301VR

Price Range
0.0943 USD - 0.0851 USD

Stock Levels
7684 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    13.0 mm
  • Thread Size
    4.2 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 8.0 mm; Thread Length 50.0 mm | 1.969 in

6580551301VR

Price Range
0.3278 USD - 0.2959 USD

Stock Levels
5018 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    50.0 mm
  • Thread Size
    8.0 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.2 mm; Thread Length 9.5 mm | 0.374 in

6580181301VR

Price Range
0.0789 USD - 0.0711 USD

Stock Levels
40 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    9.5 mm
  • Thread Size
    4.2 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 3.5 mm; Thread Length 9.5 mm | 0.374 in

6580121301VR

Price Range
0.0836 USD - 0.0756 USD

Stock Levels
1540 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    9.5 mm
  • Thread Size
    3.5 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 6.3 mm; Thread Length 50.0 mm | 1.969 in

6580411301VR

Price Range
0.1942 USD - 0.1753 USD

Stock Levels
5147 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    50.0 mm
  • Thread Size
    6.3 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 3.5 mm; Thread Length 6.5 mm | 0.256 in

6580111301VR

Price Range
0.088 USD - 0.0794 USD

Stock Levels
1055 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    6.5 mm
  • Thread Size
    3.5 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.8 mm; Thread Length 16.0 mm | 0.63 in

6580271301VR

Price Range
0.0976 USD - 0.088 USD

Stock Levels
3411 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 3.5 mm; Thread Length 13.0 mm | 0.512 in

6580131301VR

Price Range
0.0781 USD - 0.0705 USD

Stock Levels
11919 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.8 mm; Thread Length 22.0 mm | 0.866 in

6580291301VR

Price Range
0.114 USD - 0.1029 USD

Stock Levels
29829 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    22.0 mm
  • Thread Size
    4.8 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 6.3 mm; Thread Length 19.0 mm | 0.748 in

6580421301VR

Price Range
0.1769 USD - 0.1596 USD

Stock Levels
8937 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    19.0 mm
  • Thread Size
    6.3 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.5 mm; Thread Length 38.0 mm | 1.496 in

6580321301VR

Price Range
0.1543 USD - 0.1393 USD

Stock Levels
259090 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    38.0 mm
  • Thread Size
    4.5 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.2 mm; Thread Length 16.0 mm | 0.63 in

6580201301VR

Price Range
0.0993 USD - 0.0895 USD

Stock Levels
1078 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 5.5 mm; Thread Length 25.0 mm | 0.984 in

6580351301VR

Price Range
0.1695 USD - 0.1529 USD

Stock Levels
2107 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    25.0 mm
  • Thread Size
    5.5 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.8 mm; Thread Length 9.5 mm | 0.374 in

6580251301VR

Price Range
0.0977 USD - 0.0882 USD

Stock Levels
22317 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    9.5 mm
  • Thread Size
    4.8 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 6.3 mm; Thread Length 25.0 mm | 0.984 in

6580441301VR

Price Range
0.1752 USD - 0.1582 USD

Stock Levels
4345 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    25.0 mm
  • Thread Size
    6.3 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 3.5 mm; Thread Length 16.0 mm | 0.63 in

6580141301VR

Price Range
0.0854 USD - 0.0772 USD

Stock Levels
1446 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    16.0 mm
  • Thread Size
    3.5 mm
PPA Crossed Drive Pan Head Sheet Metal Screw - Thread Size 4.8 mm; Thread Length 19.0 mm | 0.748 in

6580281301VR

Price Range
0.0964 USD - 0.087 USD

Stock Levels
3917 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M2.5; Thread Length 12.0 mm | 0.472 in; Head Diameter 4.8 mm | 0.189 in

50M025045P012

Price Range
0.0286 USD - 0.0259 USD

Stock Levels
12732 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5
PA Crossed Drive Pan Head Machine Screw - Thread Size M2.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 4.8 mm | 0.189 in

50M025045P008

Price Range
0.0285 USD - 0.0257 USD

Stock Levels
14891 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
PA Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 8.0 mm | 0.315 in; Head Diameter 3.8 mm | 0.15 in

50M020040P008

Price Range
0.0283 USD - 0.0255 USD

Stock Levels
3538 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    8.0 mm
  • Thread Size
    M2