A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
0.9337 USD - 0.9337 USD | Request the lead time here |
1.102 in
28.0 mm
|
Zinc Plated
|
Steel
|
0.512 in
13.0 mm
|
0.906 in
23.0 mm
|
||
1.4551 USD - 1.4551 USD | Request the lead time here |
2.165 in
55.0 mm
|
Zinc Plated
|
Steel
|
0.906 in
23.0 mm
|
1.583 in
40.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue