Menu Search

Side Hinges

In stock

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
13.989 USD - 15.5003 USD 2796 In stock
60.0 mm
Chrome Plated Brass
20.0 mm
20.0 mm
2.9781 USD - 2.9781 USD Request the lead time here
92.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
2.1494 USD - 2.1494 USD Request the lead time here
55.0 mm
Stainless Steel
Zinc Alloy
13.5 mm
9.0 mm
3.2956 USD - 3.2956 USD Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
10.5 mm
23.2 mm
0.8847 USD - 0.8847 USD Request the lead time here
42.0 mm
Bright Chrome
Zinc Alloy
28.0 mm
28.0 mm
6.1722 USD - 6.1722 USD Request the lead time here
39.0 mm
Mirror
Stainless Steel
18.0 mm
12.0 mm
6.7767 USD - 6.7767 USD Request the lead time here
80.0 mm
No Finish
Stainless Steel
14.5 mm
12.0 mm
4.6269 USD - 4.6269 USD Request the lead time here
76.5 mm
No Finish
Stainless Steel
16.0 mm
6.7374 USD - 6.7374 USD Request the lead time here
49.0 mm
Mirror
Stainless Steel
18.0 mm
16.0 mm
5.1591 USD - 5.1591 USD Request the lead time here
82.0 mm
No Finish
Stainless Steel
16.0 mm
13.2 mm
16.9224 USD - 18.7506 USD 24370 In stock
80.0 mm
Chrome Plated
Brass
20.0 mm
20.0 mm
2.5361 USD - 2.5361 USD Request the lead time here
70.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
3.2321 USD - 3.2321 USD Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
10.5 mm
23.2 mm
8.4856 USD - 8.4856 USD Request the lead time here
49.0 mm
Mirror
Stainless Steel
24.0 mm
24.0 mm
5.3533 USD - 5.3533 USD Request the lead time here
31.7 mm
Bright Chrome
Zinc Alloy
19.6 mm
30.0 mm
1.9291 USD - 1.9291 USD 29900 In stock
95.0 mm
Stainless Steel
Zinc Alloy
13.3 mm
9.0 mm
8.3459 USD - 9.2476 USD 1150 In stock
66.0 mm
Powder Coating
Die Cast Zinc Alloy
9.8386 USD - 10.9015 USD 7964 In stock
66.0 mm
Powder Coating
Die Cast Zinc Alloy
693121E 6.5506 USD - 7.2584 USD 4260 In stock
50.0 mm
Die Cast Zinc Alloy
19.0 mm
19.0 mm
2.544 USD - 2.544 USD Request the lead time here
89.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
14.0 mm
  • of 3
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 60.0 mm | 2.362 in; Chrome Plated Brass

29331E

Price Range
15.5003 USD - 13.989 USD

Stock Levels
2796 In stock
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Brass
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 92.0 mm | 3.622 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035815

Price Range
2.9781 USD - 2.9781 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    92.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Colour
    Grey
Side Detachable Exposed Hinge - Leaf Thickness : 13.5 mm | 0.531 in Overall Length : 55.0 mm | 2.165 in Overall Thickness : 13.5 mm | 0.531 in; Natural

20035600

Price Range
2.1494 USD - 2.1494 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.5 mm
  • Overall Length
    55.0 mm
  • Overall Thickness
    13.5 mm
  • Overall Width
    9.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 17.0 mm | 0.669 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 10.5 mm | 0.413 in; Natural

20035778

Price Range
3.2956 USD - 3.2956 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    23.2 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 42.0 mm | 1.654 in Overall Thickness : 28.0 mm | 1.102 in; Natural

20035839

Price Range
0.8847 USD - 0.8847 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    42.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 39.0 mm | 1.535 in Overall Thickness : 18.0 mm | 0.709 in; Natural

20043155

Price Range
6.1722 USD - 6.1722 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    39.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20043278

Price Range
6.7767 USD - 6.7767 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 11.1 mm | 0.437 in Overall Length : 76.5 mm | 3.012 in ; Natural

20043285

Price Range
4.6269 USD - 4.6269 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.1 mm
  • Overall Length
    76.5 mm
  • Overall Width
    16.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 49.0 mm | 1.929 in Overall Thickness : 18.0 mm | 0.709 in; Natural

20043148

Price Range
6.7374 USD - 6.7374 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    16.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 82.0 mm | 3.228 in Overall Thickness : 16.0 mm | 0.63 in; Natural

20043315

Price Range
5.1591 USD - 5.1591 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    82.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    13.2 mm
  • Colour
    Natural
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 80.0 mm | 3.15 in; Brass

39331E

Price Range
18.7506 USD - 16.9224 USD

Stock Levels
24370 In stock
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Colour
    Clear
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 70.0 mm | 2.756 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035822

Price Range
2.5361 USD - 2.5361 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Colour
    Grey
Side Hinge - Leaf Thickness : 17.0 mm | 0.669 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 10.5 mm | 0.413 in; Natural

20035785

Price Range
3.2321 USD - 3.2321 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    23.2 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 49.0 mm | 1.929 in Overall Thickness : 24.0 mm | 0.945 in; Natural

20043179

Price Range
8.4856 USD - 8.4856 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 19.2 mm | 0.756 in Overall Length : 31.7 mm | 1.248 in Overall Thickness : 19.6 mm | 0.772 in; Natural

20035761

Price Range
5.3533 USD - 5.3533 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    19.2 mm
  • Overall Length
    31.7 mm
  • Overall Thickness
    19.6 mm
  • Overall Width
    30.0 mm
  • Colour
    Natural
Side Detachable Exposed Hinge - Leaf Thickness : 13.3 mm | 0.524 in Overall Length : 95.0 mm | 3.74 in Overall Thickness : 13.3 mm | 0.524 in; Natural

20035587

Price Range
1.9291 USD - 1.9291 USD

Stock Levels
29900 In stock
Attributes
  • Leaf Thickness
    13.3 mm
  • Overall Length
    95.0 mm
  • Overall Thickness
    13.3 mm
  • Overall Width
    9.0 mm
  • Colour
    Natural
Side Hinge - ; Overall Length - 66.0 mm | 2.598 in; Die Cast Zinc Alloy

5931219E

Price Range
9.2476 USD - 8.3459 USD

Stock Levels
1150 In stock
Attributes
  • Overall Length
    66.0 mm
  • Adaptor
    Adaptor Not Included
  • Colour
    Black
  • Finish
    Powder Coating
  • Full Material
    Die Cast Zinc Alloy
- Overall Length : 66.0 mm | 2.598 in ; Black

5931225E

Price Range
10.9015 USD - 9.8386 USD

Stock Levels
7964 In stock
Attributes
  • Overall Length
    66.0 mm
  • Adaptor
    Adaptor Included
  • Colour
    Black
  • Finish
    Powder Coating
  • Full Material
    Stainless Steel
- Maximum Rotation - 180 ° ; Overall Width - 19.0 mm | 0.748 in ; Die Cast Zinc Alloy ;

693121E

Price Range
7.2584 USD - 6.5506 USD

Stock Levels
4260 In stock
Attributes
  • Leaf Thickness
    17.5 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Die Cast Zinc Alloy
Side Detachable Exposed Hinge - Leaf Thickness : 10.5 mm | 0.413 in Overall Length : 89.0 mm | 3.504 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20035556

Price Range
2.544 USD - 2.544 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.5 mm
  • Overall Length
    89.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    14.0 mm
  • Colour
    Natural