Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
496258 | 3.0686 USD - 3.40 USD | 18041 In stock |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
|
3.0686 USD - 3.40 USD | 13837 In stock |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
1.8332 USD - 2.0313 USD | 2087 In stock |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
2.8054 USD - 5.4399 USD | 23 In stock |
1.555 in
39.5 mm
|
White
|
0.394 in
10.0 mm
|
Polypropylene
|
0.394 in
10.0 mm
|
||
6.4319 USD - 12.4717 USD | 20 In stock |
2.126 in
54.0 mm
|
Black
|
|
Polypropylene
|
0.63 in
16.0 mm
|
||
1.8332 USD - 2.0313 USD | 50365 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
2.5891 USD - 2.8688 USD | Request the lead time here |
0.602 in
15.3 mm
|
White
|
|
|
|
||
7.8438 USD - 7.8438 USD | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
0.7965 USD - 0.8826 USD | Request the lead time here |
1 in
25.4 mm
|
White
|
0.378 in
9.6 mm
|
Polystyrene
|
0.472 in
12.0 mm
|
||
7.315 USD - 7.315 USD | 10 In stock |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
2.1907 USD - 2.4274 USD | 20 In stock |
0.602 in
15.3 mm
|
Black
|
|
|
|
||
1.7252 USD - 1.9116 USD | 3032 In stock |
0.413 in
10.5 mm
|
Black
|
|
|
|
||
7.9483 USD - 8.3666 USD | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
7.9483 USD - 7.9483 USD | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
8.1235 USD - 8.5511 USD | Request the lead time here |
1.122 in
28.5 mm
|
Black
|
0.63 in
16.0 mm
|
|
|
||
7.7393 USD - 7.7393 USD | 6 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
1.829 USD - 2.0266 USD | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
|
|
|
||
7.8438 USD - 7.8438 USD | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
7.4499 USD - 7.4499 USD | Request the lead time here |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
7.0972 USD - 7.0972 USD | Request the lead time here |
0.929 in
23.6 mm
|
Black
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue