Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
2.5891 USD - 2.8688 USD | Request the lead time here |
0.602 in
15.3 mm
|
White
|
|
|
|
||
7.315 USD - 7.315 USD | 40 In stock |
0.929 in
23.6 mm
|
Black
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
8.1235 USD - 8.5511 USD | Request the lead time here |
1.122 in
28.5 mm
|
Black
|
0.63 in
16.0 mm
|
|
|
||
3.4497 USD - 3.4497 USD | Request the lead time here |
1 in
25.4 mm
|
White
|
0.378 in
9.6 mm
|
Polystyrene
|
0.472 in
12.0 mm
|
||
7.8438 USD - 7.8438 USD | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
7.1212 USD - 7.1212 USD | 10 In stock |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
7.315 USD - 7.315 USD | 10 In stock |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
1.7252 USD - 1.9116 USD | 632 In stock |
0.413 in
10.5 mm
|
Black
|
|
|
|
||
1.829 USD - 2.0266 USD | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
|
|
|
||
4.8047 USD - 5.3238 USD | Request the lead time here |
2.157 in
54.8 mm
|
Black
|
0.492 in
12.5 mm
|
Polystyrene
|
0.61 in
15.5 mm
|
||
7.7393 USD - 7.7393 USD | 6 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
7.7309 USD - 7.7309 USD | 1650 In stock |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
7.9483 USD - 7.9483 USD | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
7.7393 USD - 7.7393 USD | Request the lead time here |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
7.9483 USD - 8.3666 USD | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
7.8438 USD - 7.8438 USD | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
2.3905 USD - 4.6354 USD | Request the lead time here |
0.72 in
18.3 mm
|
Black
|
|
|
|
||
2.1907 USD - 2.4274 USD | Request the lead time here |
0.602 in
15.3 mm
|
Black
|
|
|
|
||
7.0972 USD - 7.0972 USD | 2940 In stock |
0.929 in
23.6 mm
|
Black
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
2.8054 USD - 5.4399 USD | 23 In stock |
1.555 in
39.5 mm
|
White
|
0.394 in
10.0 mm
|
Polypropylene
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue