Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Insert Height | Material | Head Diameter | View | |
---|---|---|---|---|---|---|---|
0.5481 USD - 0.6073 USD | 202 In stock |
White
|
0.394 in
10.0 mm
|
Steel;Nylon
|
0.921 in
23.4 mm
|
||
1.1232 USD - 1.2445 USD | 1820 In stock |
Natural
|
0.354 in
9.0 mm
|
Steel
|
|
||
0.9453 USD - 1.0474 USD | 1789 In stock |
Natural
|
0.382 in
9.7 mm
|
Steel
|
|
||
1.2056 USD - 1.3358 USD | Request the lead time here |
Natural
|
0.354 in
9.0 mm
|
Steel
|
|
||
551602 | 0.5481 USD - 0.6073 USD | 180 In stock |
Black
|
0.394 in
10.0 mm
|
Steel;Nylon
|
0.921 in
23.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue