Spring Loaded Concealed Hinges with Pin are for internally mounted doors. They can be used as a pair or a with hinge pin (32003192E) to be welded on the frame. they have a 110 degree hinge rotation angle and are suitable for left and right hand.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Length | Body Material | View | |
---|---|---|---|---|---|---|
6.8404 USD - 7.2004 USD | Request the lead time here |
|
2.362 in
60.0 mm
|
|
||
7.8286 USD - 8.2407 USD | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
6.6425 USD - 6.992 USD | Request the lead time here |
|
2.953 in
75.0 mm
|
|
||
7.8014 USD - 8.2119 USD | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
6.6425 USD - 6.992 USD | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
4.784 USD - 5.0358 USD | Request the lead time here |
|
2.953 in
75.0 mm
|
|
||
8.488 USD - 8.9348 USD | 145 In stock |
|
2.362 in
60.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue