Menu Search

Spring Loaded Corner Hinges & Pin

In stock

Spring Loaded Concealed Hinges with Pin are for internally mounted doors. They can be used as a pair or a with hinge pin (32003192E) to be welded on the frame. they have a 110 degree hinge rotation angle and are suitable for left and right hand.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Body Material View
6.8404 USD - 7.2004 USD Request the lead time here
60.0 mm
6.6425 USD - 6.992 USD Request the lead time here
50.0 mm
8.488 USD - 8.9348 USD 145 In stock
60.0 mm
6.6425 USD - 6.992 USD Request the lead time here
75.0 mm
7.8014 USD - 8.2119 USD Request the lead time here
50.0 mm
4.784 USD - 5.0358 USD Request the lead time here
75.0 mm
7.8286 USD - 8.2407 USD Request the lead time here
50.0 mm
Fixed Position Hinge - Leaf Thickness - 1.0 mm | 0.039 in; Overall Length - 60.0 mm | 2.362 in; Number of Holes - 2

497588

Price Range
7.2004 USD - 6.8404 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 2.0 mm | 0.079 in; Overall Length - 50.0 mm | 1.969 in; Number of Holes - 4

497592

Price Range
6.992 USD - 6.6425 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 1.0 mm | 0.039 in; Overall Length - 60.0 mm | 2.362 in; Number of Holes - 2

497587

Price Range
8.9348 USD - 8.488 USD

Stock Levels
145 In stock
Attributes
  • Overall Length
    60.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 0.8 mm | 0.031 in; Overall Length - 75.0 mm | 2.953 in; Number of Holes - 4

497590

Price Range
6.992 USD - 6.6425 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    75.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 2.0 mm | 0.079 in; Overall Length - 50.0 mm | 1.969 in; Number of Holes - 4

497593

Price Range
8.2119 USD - 7.8014 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 0.8 mm | 0.031 in; Overall Length - 75.0 mm | 2.953 in; Number of Holes - 4

497589

Price Range
5.0358 USD - 4.784 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    75.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 2.0 mm | 0.079 in; Overall Length - 50.0 mm | 1.969 in; Number of Holes - 4

497594

Price Range
8.2407 USD - 7.8286 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed