Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Material | Finish | Head Length | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|---|---|
1.2187 USD - 1.3504 USD | Request the lead time here |
1.181 in
30.0 mm
|
PA
|
Textured
|
1.181 in
30.0 mm
|
|
||
0.2791 USD - 0.3092 USD | 10030 In stock |
0.866 in
22.0 mm
|
HDPE
|
Textured
|
0.866 in
22.0 mm
|
M8
|
||
0.6456 USD - 0.7153 USD | 33089 In stock |
1.969 in
50.0 mm
|
HDPE
|
|
1.969 in
50.0 mm
|
M10
|
||
0.4146 USD - 0.4594 USD | 1897 In stock |
1.378 in
35.0 mm
|
HDPE
|
|
1.378 in
35.0 mm
|
M8
|
||
0.6217 USD - 0.6889 USD | 123595 In stock |
1.969 in
50.0 mm
|
HDPE
|
|
1.969 in
50.0 mm
|
M8
|
||
0.6695 USD - 0.7418 USD | 5652 In stock |
1.969 in
50.0 mm
|
HDPE
|
|
1.969 in
50.0 mm
|
M12
|
||
0.1994 USD - 0.2209 USD | 6505 In stock |
0.748 in
19.0 mm
|
HDPE
|
|
0.748 in
19.0 mm
|
M6
|
||
0.5181 USD - 0.5741 USD | 476 In stock |
1.575 in
40.0 mm
|
HDPE
|
|
1.575 in
40.0 mm
|
M10
|
||
1.2187 USD - 1.3504 USD | Request the lead time here |
1.181 in
30.0 mm
|
PA
|
Textured
|
1.181 in
30.0 mm
|
|
||
0.904 USD - 1.0017 USD | 1012 In stock |
0.984 in
25.0 mm
|
PA
|
Textured
|
0.984 in
25.0 mm
|
|
||
1.4179 USD - 1.5711 USD | 20 In stock |
1.181 in
30.0 mm
|
PA
|
Textured
|
1.181 in
30.0 mm
|
|
||
498637 | 0.2392 USD - 0.265 USD | 8485 In stock |
0.591 in
15.0 mm
|
HDPE
|
Textured
|
0.591 in
15.0 mm
|
M8
|
|
1.2187 USD - 1.3504 USD | 530 In stock |
1.181 in
30.0 mm
|
PA
|
Textured
|
1.181 in
30.0 mm
|
|
||
1.0588 USD - 1.1732 USD | 37 In stock |
1.181 in
30.0 mm
|
PA
|
Textured
|
1.181 in
30.0 mm
|
|
||
0.4384 USD - 0.4858 USD | 37985 In stock |
1.378 in
35.0 mm
|
HDPE
|
|
1.378 in
35.0 mm
|
M10
|
||
1.0627 USD - 1.1776 USD | 20 In stock |
0.984 in
25.0 mm
|
PA
|
Textured
|
0.984 in
25.0 mm
|
|
||
0.4942 USD - 0.5476 USD | 143613 In stock |
1.575 in
40.0 mm
|
HDPE
|
|
1.575 in
40.0 mm
|
M8
|
||
0.7456 USD - 0.8261 USD | 4188 In stock |
0.748 in
19.0 mm
|
Steel
|
Zinc Plated
|
0.748 in
19.0 mm
|
|
||
0.6852 USD - 0.7592 USD | 899 In stock |
0.866 in
22.0 mm
|
Steel
|
Zinc Plated
|
0.866 in
22.0 mm
|
|
||
0.2472 USD - 0.2739 USD | 6600 In stock |
0.63 in
16.0 mm
|
HDPE
|
Textured
|
0.63 in
16.0 mm
|
M8
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue