Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | View | |
---|---|---|---|---|---|---|
1.8981 USD - 2.1031 USD | 7174 In stock |
M16
|
Natural
|
PVDF
|
||
0.1334 USD - 0.1478 USD | 10 In stock |
M2.5
|
Clear
|
PC
|
||
0.8969 USD - 0.9937 USD | 235 In stock |
M3
|
Light Brown
|
PEEK
|
||
3.5177 USD - 3.8977 USD | 7 In stock |
M6
|
Light Brown
|
PEEK
|
||
0.1228 USD - 0.136 USD | 1583 In stock |
#4-40
|
Natural
|
PA
|
||
0.7249 USD - 0.8031 USD | 19 In stock |
M2
|
Clear
|
PC
|
||
0.3111 USD - 0.3447 USD | 47 In stock |
M20
|
Natural
|
PA
|
||
0.3411 USD - 0.378 USD | 5294 In stock |
M14
|
Natural
|
PA
|
||
0.143 USD - 0.1584 USD | 77107 In stock |
M5
|
Clear
|
PC
|
||
0.1759 USD - 0.1949 USD | 1393 In stock |
N6
|
Natural
|
PA
|
||
0.1653 USD - 0.1833 USD | 1787 In stock |
M8
|
Natural
|
PA
|
||
2.2833 USD - 2.53 USD | 351 In stock |
M12
|
Natural
|
PVDF
|
||
1.486 USD - 1.6467 USD | 365 In stock |
M5
|
Light Brown
|
PEEK
|
||
5.5964 USD - 6.2009 USD | 2674 In stock |
M8
|
Light Brown
|
PEEK
|
||
0030030500VR | 0.29 USD - 0.3213 USD | 579 In stock |
M5
|
Natural
|
PVDF
|
|
1.1366 USD - 1.2594 USD | 21 In stock |
M4
|
Light Brown
|
PEEK
|
||
15.275 USD - 16.9252 USD | 7858 In stock |
M10
|
Light Brown
|
PEEK
|
||
0.1366 USD - 0.1515 USD | 30 In stock |
M3
|
Clear
|
PC
|
||
0.1198 USD - 0.1327 USD | 3736 In stock |
M5
|
Black
|
PA
|
||
0.1411 USD - 0.1563 USD | 34290 In stock |
M8
|
Natural
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue