Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.1136 USD - 0.1257 USD | Request the lead time here |
|
PVC
|
|
|
|
|
||
| 0.1958 USD - 0.2169 USD | 140063 In stock |
|
PVC
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0554 USD - 0.0615 USD | 17921 In stock |
|
PVC
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
|
||
| 10293 | 0.0736 USD - 0.0816 USD | 262536 In stock |
|
PVC
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0443 USD - 0.0491 USD | 8555 In stock |
|
PVC
|
0.311 in
7.9 mm
|
0.22 in
5.6 mm
|
0.047 in
1.2 mm
|
|
||
| 10428 | 0.0233 USD - 0.0258 USD | 129169 In stock |
|
PVC
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.3927 USD - 0.4351 USD | 26214 In stock |
|
PVC
|
1.26 in
32.0 mm
|
1.004 in
25.5 mm
|
0.031 in
0.8 mm
|
|
||
| 0.0353 USD - 0.0391 USD | 14860 In stock |
|
PVC
|
0.311 in
7.9 mm
|
0.22 in
5.6 mm
|
0.094 in
2.4 mm
|
|
||
| 0.0564 USD - 0.0624 USD | 10038 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
|
||
| 11025 | 0.065 USD - 0.072 USD | 93588 In stock |
|
PVC
|
0.807 in
20.5 mm
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
|
|
| 0.0283 USD - 0.0313 USD | 7030 In stock |
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
|
||
| 11105 | 0.029 USD - 0.0321 USD | 79058 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.031 in
0.8 mm
|
|
|
| 0.1572 USD - 0.1742 USD | 68030 In stock |
|
PVC
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.028 USD - 0.031 USD | 28050 In stock |
|
PVC
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0577 USD - 0.064 USD | 40 In stock |
|
PVC
|
0.48 in
12.2 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
||
| 0.03 USD - 0.0332 USD | 8008 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0674 USD - 0.0747 USD | 9035 In stock |
|
PVC
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0258 USD - 0.0286 USD | 16987 In stock |
|
PVC
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0294 USD - 0.0327 USD | 154528 In stock |
|
PVC
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
||
| 10487 | 0.0625 USD - 0.0693 USD | 124018 In stock |
|
PVC
|
0.992 in
25.2 mm
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm