Menu Search

Standard Open Grommets

In stock

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
224 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Material Hole Diameter Inside Diameter Panel Thickness Type View
0.1136 USD - 0.1257 USD Request the lead time here
PVC
0.1958 USD - 0.2169 USD 140063 In stock
PVC
50.0 mm
45.0 mm
1.6 mm
0.0554 USD - 0.0615 USD 17921 In stock
PVC
9.6 mm
4.0 mm
3.2 mm
10293 0.0736 USD - 0.0816 USD 262536 In stock
PVC
19.0 mm
16.0 mm
1.6 mm
0.0443 USD - 0.0491 USD 8555 In stock
PVC
7.9 mm
5.6 mm
1.2 mm
10428 0.0233 USD - 0.0258 USD 129169 In stock
PVC
9.5 mm
8.0 mm
1.6 mm
0.3927 USD - 0.4351 USD 26214 In stock
PVC
32.0 mm
25.5 mm
0.8 mm
0.0353 USD - 0.0391 USD 14860 In stock
PVC
7.9 mm
5.6 mm
2.4 mm
0.0564 USD - 0.0624 USD 10038 In stock
PVC
8.0 mm
4.8 mm
0.8 mm
11025 0.065 USD - 0.072 USD 93588 In stock
PVC
20.5 mm
16.0 mm
1.2 mm
0.0283 USD - 0.0313 USD 7030 In stock
PVC
6.4 mm
4.0 mm
0.8 mm
11105 0.029 USD - 0.0321 USD 79058 In stock
PVC
8.0 mm
5.5 mm
0.8 mm
0.1572 USD - 0.1742 USD 68030 In stock
PVC
19.0 mm
12.0 mm
1.6 mm
0.028 USD - 0.031 USD 28050 In stock
PVC
6.4 mm
4.8 mm
1.6 mm
0.0577 USD - 0.064 USD 40 In stock
PVC
12.2 mm
6.4 mm
1.6 mm
0.03 USD - 0.0332 USD 8008 In stock
PVC
8.0 mm
5.5 mm
1.6 mm
0.0674 USD - 0.0747 USD 9035 In stock
PVC
9.5 mm
9.5 mm
1.6 mm
0.0258 USD - 0.0286 USD 16987 In stock
PVC
4.8 mm
3.2 mm
1.6 mm
0.0294 USD - 0.0327 USD 154528 In stock
PVC
6.4 mm
4.8 mm
1.6 mm
10487 0.0625 USD - 0.0693 USD 124018 In stock
PVC
25.2 mm
18.5 mm
1.6 mm
  • of 12
Open Hole Grommet - ; Inside Diameter 15.9 mm | 0.626 in ; Overall Diameter 19.0. mm | NaN in ;

1347533

Price Range
0.1257 USD - 0.1136 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Maximum Operating Temperature
    50 °C
  • Full Material
    Polyvinyl Chloride
  • Overall Height
    7.1 mm
Open Grommet - ; Inside Diameter 45.0 mm | 1.772 in ; Overall Diameter 60.0 mm | 2.362 in ; Panel Thickness 1.6 mm | 0.063 in

11072

Price Range
0.2169 USD - 0.1958 USD

Stock Levels
140063 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    50.0 mm
  • Inside Diameter
    45.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 15.9 mm | 0.626 in ; Panel Thickness 3.2 mm | 0.126 in

15523

Price Range
0.0615 USD - 0.0554 USD

Stock Levels
17921 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    9.6 mm
  • Inside Diameter
    4.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 16.0 mm | 0.63 in ; Overall Diameter 24.0 mm | 0.945 in ; Panel Thickness 1.6 mm | 0.063 in

10293

Price Range
0.0816 USD - 0.0736 USD

Stock Levels
262536 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    19.0 mm
  • Inside Diameter
    16.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 5.6 mm | 0.22 in ; Overall Diameter 11.1 mm | 0.437 in ; Panel Thickness 1.2 mm | 0.047 in

15501

Price Range
0.0491 USD - 0.0443 USD

Stock Levels
8555 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    7.9 mm
  • Inside Diameter
    5.6 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

10428

Price Range
0.0258 USD - 0.0233 USD

Stock Levels
129169 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    8.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 25.5 mm | 1.004 in ; Overall Diameter 44.5 mm | 1.752 in ; Panel Thickness 0.8 mm | 0.031 in

11208

Price Range
0.4351 USD - 0.3927 USD

Stock Levels
26214 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    32.0 mm
  • Inside Diameter
    25.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 5.6 mm | 0.22 in ; Overall Diameter 11.1 mm | 0.437 in ; Panel Thickness 2.4 mm | 0.094 in

15505

Price Range
0.0391 USD - 0.0353 USD

Stock Levels
14860 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    7.9 mm
  • Inside Diameter
    5.6 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

10489

Price Range
0.0624 USD - 0.0564 USD

Stock Levels
10038 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 16.0 mm | 0.63 in ; Overall Diameter 27.0 mm | 1.063 in ; Panel Thickness 1.2 mm | 0.047 in

11025

Price Range
0.072 USD - 0.065 USD

Stock Levels
93588 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    20.5 mm
  • Inside Diameter
    16.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 0.8 mm | 0.031 in

10629

Price Range
0.0313 USD - 0.0283 USD

Stock Levels
7030 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 5.5 mm | 0.217 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

11105

Price Range
0.0321 USD - 0.029 USD

Stock Levels
79058 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 12.0 mm | 0.472 in ; Overall Diameter 25.4 mm | 1 in ; Panel Thickness 1.6 mm | 0.063 in

15500

Price Range
0.1742 USD - 0.1572 USD

Stock Levels
68030 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    19.0 mm
  • Inside Diameter
    12.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 1.6 mm | 0.063 in

12603

Price Range
0.031 USD - 0.028 USD

Stock Levels
28050 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 6.4 mm | 0.252 in ; Overall Diameter 16.0 mm | 0.63 in ; Panel Thickness 1.6 mm | 0.063 in

10605

Price Range
0.064 USD - 0.0577 USD

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    12.2 mm
  • Inside Diameter
    6.4 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 5.5 mm | 0.217 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.6 mm | 0.063 in

10597

Price Range
0.0332 USD - 0.03 USD

Stock Levels
8008 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 9.5 mm | 0.374 in ; Overall Diameter 19.0 mm | 0.748 in ; Panel Thickness 1.6 mm | 0.063 in

11019

Price Range
0.0747 USD - 0.0674 USD

Stock Levels
9035 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    9.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 3.2 mm | 0.126 in ; Overall Diameter 8.0 mm | 0.315 in ; Panel Thickness 1.6 mm | 0.063 in

11026

Price Range
0.0286 USD - 0.0258 USD

Stock Levels
16987 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    4.8 mm
  • Inside Diameter
    3.2 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 1.6 mm | 0.063 in

10280

Price Range
0.0327 USD - 0.0294 USD

Stock Levels
154528 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 18.5 mm | 0.728 in ; Overall Diameter 31.4 mm | 1.236 in ; Panel Thickness 1.6 mm | 0.063 in

10487

Price Range
0.0693 USD - 0.0625 USD

Stock Levels
124018 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    25.2 mm
  • Inside Diameter
    18.5 mm
  • Minimum Operating Temperature
    -40 °C