Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.0519 USD - 0.0575 USD | 172021 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.0698 USD - 0.0773 USD | 75151 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.0523 USD - 0.0579 USD | 35631 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|
||
| 498063 | 0.0427 USD - 0.0473 USD | 322669 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
|
|
| 498057 | 0.1637 USD - 0.1815 USD | 160308 In stock |
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
|
|
| 0.1088 USD - 0.1207 USD | 176510 In stock |
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
|
||
| 498096 | 0.051 USD - 0.0564 USD | 19473 In stock |
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
|
| 0.1114 USD - 0.1236 USD | 152323 In stock |
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.0575 USD - 0.0638 USD | 496297 In stock |
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|
||
| 498114 | 0.7138 USD - 0.7907 USD | 339 In stock |
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|
|
| 498034 | 0.1634 USD - 0.181 USD | 921098 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
|
|
| 0.0705 USD - 0.0781 USD | 148309 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.148 USD - 0.1639 USD | 299423 In stock |
UL94 HB
|
TPE
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
|
||
| HG-2 | 0.1393 USD - 0.1542 USD | 109720 In stock |
UL94 HB
|
TPE
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0645 USD - 0.0716 USD | 42815 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
|
||
| 498037 | 0.0602 USD - 0.0666 USD | 11530 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
|
|
| 498046 | 0.0672 USD - 0.0744 USD | 305291 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
|
|
| 498038 | 0.061 USD - 0.0676 USD | 309534 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
|
|
| 0.0678 USD - 0.0753 USD | 52731 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.0748 USD - 0.0831 USD | 80513 In stock |
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm