Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 15099 | 0.0846 USD - 0.0937 USD | 77656 In stock |
|
TPE/TPV - PIR
|
0.992 in
25.2 mm
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm
|
|
|
| 0.048 USD - 0.0532 USD | 129060 In stock |
|
TPE/TPV - PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.2966 USD - 0.3286 USD | 38565 In stock |
|
TPE/TPV - PIR
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
|
||
| 0.0443 USD - 0.0491 USD | 19067 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1283 USD - 0.1422 USD | 17940 In stock |
|
TPR
|
1.457 in
37.0 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0246 USD - 0.0274 USD | 282088 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
|
||
| 15093 | 0.0631 USD - 0.07 USD | 129854 In stock |
|
TPE/TPV - PIR
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
|
| 15071 | 0.0399 USD - 0.0442 USD | 180000 In stock |
|
TPE/TPV - PIR
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
|
|
| 0.0583 USD - 0.0647 USD | 314082 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.0258 USD - 0.0286 USD | 15058 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0761 USD - 0.0843 USD | 485050 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0248 USD - 0.0275 USD | 80 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0807 USD - 0.0894 USD | 220059 In stock |
|
TPE/TPV - PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0311 USD - 0.0344 USD | 21070 In stock |
|
TPE/TPV - PIR
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
||
| 30007 | 0.0411 USD - 0.0456 USD | 526349 In stock |
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
|
| 10885 | 0.0334 USD - 0.037 USD | 166929 In stock |
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0301 USD - 0.0333 USD | 420556 In stock |
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0266 USD - 0.0295 USD | 178060 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
||
| 0.061 USD - 0.0676 USD | 2540 In stock |
|
PVC
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
|
||
| 1.4421 USD - 1.5979 USD | 147871 In stock |
|
TPR
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm