Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.0265 USD - 0.0294 USD | 10057 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0311 USD - 0.0344 USD | 319053 In stock |
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
||
| 40045 | 0.042 USD - 0.0466 USD | 248073 In stock |
|
PVC
|
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0236 USD - 0.0261 USD | 172081 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
|
||
| 0.0488 USD - 0.0541 USD | 87656 In stock |
|
TPE/TPV - PIR
|
0.807 in
20.5 mm
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
|
||
| 0.1704 USD - 0.1887 USD | 103252 In stock |
UL94 HB
|
TPE
|
0.736 in
18.7 mm
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0251 USD - 0.0278 USD | 408000 In stock |
|
TPE/TPV - PIR
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0833 USD - 0.0922 USD | 38490 In stock |
|
TPE/TPV - PIR
|
0.748 in
19.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1201 USD - 0.1331 USD | 1040 In stock |
|
TPE/TPV - PIR
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.0181 USD - 0.0201 USD | 295055 In stock |
|
TPE/TPV - PIR
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.031 in
0.8 mm
|
|
||
| 0.0258 USD - 0.0286 USD | 308439 In stock |
|
TPE/TPV - PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1281 USD - 0.142 USD | 532 In stock |
|
TPE/TPV - PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0214 USD - 0.0237 USD | 404850 In stock |
|
TPE/TPV - PIR
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| 0.065 USD - 0.0721 USD | 65200 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0457 USD - 0.0505 USD | 8069 In stock |
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
|
||
| 0.0704 USD - 0.078 USD | 13046 In stock |
|
PVC
|
0.748 in
19.0 mm
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
|
||
| 15061 | 0.0248 USD - 0.0275 USD | 60 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0699 USD - 0.0775 USD | 90490 In stock |
|
TPE/TPV - PIR
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0245 USD - 0.0272 USD | 189558 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
|
||
| 0.0506 USD - 0.0562 USD | 30102 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm