Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
230 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
0.035 USD - 0.0388 USD 17972 In stock
Red
LDPE
0.0887 USD - 0.0983 USD Request the lead time here
Red
LDPE
0.1451 USD - 0.1608 USD 2650 In stock
Red
LDPE
0.057 USD - 0.0631 USD 7573 In stock
Red
LDPE
0.3591 USD - 0.3979 USD 317062 In stock
N
Yellow
LDPE
36.0 mm
88.9 mm
4.9265 USD - 5.4589 USD 18632 In stock
N
Yellow
LDPE
50.0 mm
323.9 mm
0.7703 USD - 1.4938 USD 46860 In stock
N
Yellow
LDPE
40.0 mm
139.7 mm
0.2345 USD - 0.2599 USD 319 In stock
Y
Yellow
LDPE - PIR
35.0 mm
76.1 mm
0.4647 USD - 0.5149 USD 44263 In stock
Y
Yellow
LDPE
40.0 mm
101.6 mm
4.2164 USD - 4.672 USD 436 In stock
Y
Yellow
LDPE
50.0 mm
323.9 mm
0.6284 USD - 0.6963 USD 4025 In stock
Y
Yellow
LDPE
40.0 mm
114.3 mm
43560 0.0894 USD - 0.0991 USD 61296 In stock
Y
Yellow
LDPE - PIR
30.0 mm
33.7 mm
0.0483 USD - 0.0535 USD 267785 In stock
N
Yellow
LDPE - PIR
25.0 mm
26.9 mm
58.8018 USD - 65.1543 USD 464 In stock
N
Yellow
LDPE
100.0 mm
660.4 mm
88.8774 USD - 98.4791 USD 165 In stock
Y
Yellow
LDPE
185.0 mm
1066.8 mm
10268 0.0782 USD - 0.0866 USD 371715 In stock
Y
Yellow
LDPE - PIR
28.0 mm
42.4 mm
1.0172 USD - 1.9725 USD 74496 In stock
Y
Yellow
LDPE
40.0 mm
168.3 mm
0.8641 USD - 0.9575 USD 38983 In stock
N
Yellow
LDPE
40.0 mm
152.4 mm
10286 0.0309 USD - 0.0342 USD 589762 In stock
N
Yellow
LDPE - PIR
20.0 mm
21.3 mm
33.5799 USD - 37.2077 USD 1500 In stock
N
Yellow
LDPE
60.0 mm
558.8 mm
  • of 12
Circular Connector Cap - Compatible Thread Sizes 9/16 in ;

D9/16A

Price Range
0.0388 USD - 0.035 USD

Stock Levels
17972 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/8 in ;

D1-3/8A

Price Range
0.0983 USD - 0.0887 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ;

D1-3/16A

Price Range
0.1608 USD - 0.1451 USD

Stock Levels
2650 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1.000 in ;

D1A

Price Range
0.0631 USD - 0.057 USD

Stock Levels
7573 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 88.9 mm | 3.5 in Inside Height - 36.0 mm | 1.417 in Yellow

199480

Price Range
0.3979 USD - 0.3591 USD

Stock Levels
317062 In stock
Attributes
  • Inside Diameter
    88.9 mm
  • Inside Height
    36.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in Inside Height - 50.0 mm | 1.969 in Yellow

199498

Price Range
5.4589 USD - 4.9265 USD

Stock Levels
18632 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 139.7 mm | 5.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199488

Price Range
1.4938 USD - 0.7703 USD

Stock Levels
46860 In stock
Attributes
  • Inside Diameter
    139.7 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 76.1 mm | 2.996 in ; Inside Height - 35.0 mm | 1.378 in ; Yellow

10266

Price Range
0.2599 USD - 0.2345 USD

Stock Levels
319 In stock
Attributes
  • Inside Diameter
    76.1 mm
  • Inside Height
    35.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199483

Price Range
0.5149 USD - 0.4647 USD

Stock Levels
44263 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in ; Inside Height - 50.0 mm | 1.969 in ; Yellow

199499

Price Range
4.672 USD - 4.2164 USD

Stock Levels
436 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199485

Price Range
0.6963 USD - 0.6284 USD

Stock Levels
4025 In stock
Attributes
  • Inside Diameter
    114.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 33.7 mm | 1.327 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

43560

Price Range
0.0991 USD - 0.0894 USD

Stock Levels
61296 In stock
Attributes
  • Inside Diameter
    33.7 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 26.9 mm | 1.059 in Inside Height - 25.0 mm | 0.984 in Yellow

10287

Price Range
0.0535 USD - 0.0483 USD

Stock Levels
267785 In stock
Attributes
  • Inside Diameter
    26.9 mm
  • Inside Height
    25.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26 in Inside Height - 100.0 mm | 3.937 in Yellow

31713

Price Range
65.1543 USD - 58.8018 USD

Stock Levels
464 In stock
Attributes
  • Inside Diameter
    660.4 mm
  • Inside Height
    100.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42 in ; Inside Height - 185.0 mm | 7.283 in ; Yellow

42013

Price Range
98.4791 USD - 88.8774 USD

Stock Levels
165 In stock
Attributes
  • Inside Diameter
    1066.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 42.4 mm | 1.669 in ; Inside Height - 28.0 mm | 1.102 in ; Yellow

10268

Price Range
0.0866 USD - 0.0782 USD

Stock Levels
371715 In stock
Attributes
  • Inside Diameter
    42.4 mm
  • Inside Height
    28.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 168.3 mm | 6.626 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199493

Price Range
1.9725 USD - 1.0172 USD

Stock Levels
74496 In stock
Attributes
  • Inside Diameter
    168.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 152.4 mm | 6 in Inside Height - 40.0 mm | 1.575 in Yellow

199490

Price Range
0.9575 USD - 0.8641 USD

Stock Levels
38983 In stock
Attributes
  • Inside Diameter
    152.4 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.839 in Inside Height - 20.0 mm | 0.787 in Yellow

10286

Price Range
0.0342 USD - 0.0309 USD

Stock Levels
589762 In stock
Attributes
  • Inside Diameter
    21.3 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 558.8 mm | 22 in Inside Height - 60.0 mm | 2.362 in Yellow

31710

Price Range
37.2077 USD - 33.5799 USD

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    558.8 mm
  • Inside Height
    60.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene