Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.7703 USD - 1.4938 USD | 46860 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
||
| 0.2345 USD - 0.2599 USD | 319 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| 199492 | 1.0058 USD - 1.9502 USD | 93859 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6.626 in
168.3 mm
|
|
| 6.3706 USD - 7.0587 USD | 18005 In stock |
N
|
Yellow
|
LDPE
|
2.244 in
57.0 mm
|
14 in
355.6 mm
|
||
| 10268 | 0.0782 USD - 0.0866 USD | 371715 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
|
| 1.0172 USD - 1.9725 USD | 74496 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6.626 in
168.3 mm
|
||
| 0.0665 USD - 0.0736 USD | 2579 In stock |
Y
|
Yellow
|
LDPE
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 4.9265 USD - 5.4589 USD | 18632 In stock |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 16.3521 USD - 18.1186 USD | 1860 In stock |
N
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 4.2164 USD - 4.672 USD | 436 In stock |
Y
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 0.379 USD - 0.42 USD | 364 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| 0.2643 USD - 0.2929 USD | 338013 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| 102.3135 USD - 113.3669 USD | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| 10.1216 USD - 11.215 USD | 8455 In stock |
N
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 317.2886 USD - 351.5665 USD | 140 In stock |
N
|
Yellow
|
LDPE
|
9.055 in
230.0 mm
|
64 in
1625.6 mm
|
||
| 13.0508 USD - 14.4608 USD | 2436 In stock |
N
|
Yellow
|
LDPE
|
2.48 in
63.0 mm
|
18 in
457.2 mm
|
||
| 0.3591 USD - 0.3979 USD | 317062 In stock |
N
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
||
| 0.0718 USD - 0.0796 USD | 264850 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
| 71.1838 USD - 78.874 USD | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
38 in
965.2 mm
|
||
| 0.6284 USD - 0.6963 USD | 4025 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue