Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 3.1913 USD - 3.5361 USD | 34711 In stock |
N
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
| 244.6966 USD - 271.1318 USD | 368 In stock |
N
|
Yellow
|
LDPE
|
8.465 in
215.0 mm
|
56 in
1422.4 mm
|
||
| 18.9376 USD - 20.9835 USD | 1905 In stock |
N
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 31725 | 109.5007 USD - 121.3305 USD | 1402 In stock |
N
|
Yellow
|
LDPE
|
7.874 in
200.0 mm
|
48 in
1219.2 mm
|
|
| 70.4577 USD - 78.0696 USD | 217 In stock |
N
|
Yellow
|
LDPE
|
6.693 in
170.0 mm
|
34 in
863.6 mm
|
||
| 2.0646 USD - 2.2876 USD | 8216 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
8.626 in
219.1 mm
|
||
| 25.5208 USD - 28.2777 USD | 645 In stock |
Y
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 199486 | 0.6196 USD - 0.6866 USD | 40629 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5 in
127.0 mm
|
|
| 0.4895 USD - 0.5425 USD | 48263 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
| 2.0432 USD - 2.2639 USD | 60116 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
8.626 in
219.1 mm
|
||
| 132.7367 USD - 147.0767 USD | 39 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
44.008 in
1117.8 mm
|
||
| 0.1401 USD - 0.1553 USD | 4135 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| 0.379 USD - 0.42 USD | 364 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| 0.2643 USD - 0.2929 USD | 338013 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| 102.3135 USD - 113.3669 USD | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| 0.0483 USD - 0.0535 USD | 267785 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 58.8018 USD - 65.1543 USD | 464 In stock |
N
|
Yellow
|
LDPE
|
3.937 in
100.0 mm
|
26 in
660.4 mm
|
||
| 33.5799 USD - 37.2077 USD | 1500 In stock |
N
|
Yellow
|
LDPE
|
2.362 in
60.0 mm
|
22 in
558.8 mm
|
||
| 0.0476 USD - 0.0528 USD | 687909 In stock |
Y
|
Yellow
|
LDPE
|
0.787 in
20.0 mm
|
0.839 in
21.3 mm
|
||
| 0.0927 USD - 0.1026 USD | Request the lead time here |
|
Red
|
LDPE