Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.2643 USD - 0.2929 USD | 338013 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| 0.3591 USD - 0.3979 USD | 317062 In stock |
N
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
||
| 0.0718 USD - 0.0796 USD | 264850 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
| 0.6284 USD - 0.6963 USD | 4025 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
| 0.8641 USD - 0.9575 USD | 38983 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6 in
152.4 mm
|
||
| 4.9265 USD - 5.4589 USD | 18632 In stock |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 16.3521 USD - 18.1186 USD | 1860 In stock |
N
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 0.4647 USD - 0.5149 USD | 44263 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
| 3.1913 USD - 3.5361 USD | 34711 In stock |
N
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
| 17.6217 USD - 19.5254 USD | 106 In stock |
Y
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 18.9376 USD - 20.9835 USD | 1905 In stock |
N
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 70.4577 USD - 78.0696 USD | 217 In stock |
N
|
Yellow
|
LDPE
|
6.693 in
170.0 mm
|
34 in
863.6 mm
|
||
| 102.3135 USD - 113.3669 USD | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| 10.1216 USD - 11.215 USD | 8455 In stock |
N
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 13.0508 USD - 14.4608 USD | 2436 In stock |
N
|
Yellow
|
LDPE
|
2.48 in
63.0 mm
|
18 in
457.2 mm
|
||
| 33.5799 USD - 37.2077 USD | 1500 In stock |
N
|
Yellow
|
LDPE
|
2.362 in
60.0 mm
|
22 in
558.8 mm
|
||
| 199489 | 0.7703 USD - 1.4938 USD | 5644 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
|
| 24.7378 USD - 27.4102 USD | 16 In stock |
Y
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 244.6966 USD - 271.1318 USD | 368 In stock |
N
|
Yellow
|
LDPE
|
8.465 in
215.0 mm
|
56 in
1422.4 mm
|
||
| 25.5208 USD - 28.2777 USD | 645 In stock |
Y
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm