Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 3.1913 USD - 3.5361 USD | 34711 In stock |
N
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
| 244.6966 USD - 271.1318 USD | 368 In stock |
N
|
Yellow
|
LDPE
|
8.465 in
215.0 mm
|
56 in
1422.4 mm
|
||
| 18.9376 USD - 20.9835 USD | 1905 In stock |
N
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 0.0571 USD - 0.0632 USD | 262088 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| 0.0483 USD - 0.0535 USD | 267785 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 25.5208 USD - 28.2777 USD | 645 In stock |
Y
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 121.0684 USD - 134.1478 USD | 112 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
42 in
1066.8 mm
|
||
| 199481 | 0.3883 USD - 0.4302 USD | 2334 In stock |
Y
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
|
| 0.5586 USD - 0.6189 USD | 350287 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
| 10286 | 0.0309 USD - 0.0342 USD | 589762 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.839 in
21.3 mm
|
|
| 0.1449 USD - 0.1605 USD | 1000 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.0757 USD - 0.0839 USD | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.0784 USD - 0.0868 USD | 5894 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.1393 USD - 0.1543 USD | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.057 USD - 0.0631 USD | 7573 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.0334 USD - 0.037 USD | 4750 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.0527 USD - 0.0584 USD | 2399 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.0323 USD - 0.0359 USD | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.1551 USD - 0.1718 USD | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.0927 USD - 0.1026 USD | Request the lead time here |
|
Red
|
LDPE