Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.953 USD - 1.0559 USD | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
5.394 in
137.0 mm
|
||
| 0.9137 USD - 1.0124 USD | 11400 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.343 in
34.1 mm
|
4.921 in
125.0 mm
|
||
| 0.3837 USD - 0.3837 USD | 85410 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.299 in
33.0 mm
|
2.5 in
63.5 mm
|
||
| 0.5902 USD - 0.5902 USD | 1358 In stock |
N
|
Black
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.071 in
78.0 mm
|
||
| 0.838 USD - 0.838 USD | Request the lead time here |
N
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
3.799 in
96.5 mm
|
||
| 0.2185 USD - 0.2299 USD | 101600 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.051 in
26.7 mm
|
1.575 in
40.0 mm
|
||
| 0.425 USD - 0.4473 USD | 43200 In stock |
N
|
Grey
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
| 0.8793 USD - 0.8793 USD | 2530 In stock |
N
|
Red
|
LDPE
|
1.575 in
40.0 mm
|
3.949 in
100.3 mm
|
||
| 0.7141 USD - 0.7516 USD | 2250 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.358 in
34.5 mm
|
3.622 in
92.0 mm
|
||
| 0.0739 USD - 0.0778 USD | 572000 In stock |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue