Menu Search

Stepped Grommet - ; ; Overall Diameter 21.0 mm | 0.827 in ; Panel Thickness 3.0 mm | 0.118 in

Stepped Grommets suit a range of cable diameters and are protect cables passing through panels.
Item code:

1251348

1296172 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 0.2849 USD
10000 - 39999 0.2706 USD
40000 + 0.257 USD
Standard pack: 1000

Order in multiple of 1000

Total price

284.90 USD

1000 x 0.2849 USD

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Material PVC
Overall Height 27.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us