Menu Search

Strain Relief Bushings - Round Cable

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Cable Size Compatible Cable Shape Maximum Panel Thickness View
0.0732 USD - 0.081 USD 1939 In stock
6.4 mm;7.4 mm
Round
1.6 mm
0.1805 USD - 0.2001 USD 12892 In stock
8.2 - 9.2 mm
Round
1.6 mm
0.1186 USD - 0.1313 USD 1063 In stock
3.7 x 7.6 mm
Flat
1.6 mm
0.2334 USD - 0.2586 USD 2259 In stock
9.2 - 10.5 mm
Round
3.2 mm
1.1633 USD - 1.2891 USD 529 In stock
6.4 - 15.2 mm
Round/Flat
2.5 mm
0.124 USD - 0.1374 USD 1964 In stock
3.0 x 5.6 mm
Flat
2.5 mm
0.0812 USD - 0.09 USD 9487 In stock
8.2 - 9.2 mm
Round
3.2 mm
SRB-R-4 0.1748 USD - 0.1937 USD 17006 In stock
7.6 mm
Round
3.2 mm
SRB-R-9 0.1933 USD - 0.2142 USD 547 In stock
9.2 - 10.5 mm
Round
1.6 mm
0.0752 USD - 0.0834 USD 9396 In stock
6.4 mm;7.4 mm
Round
2.5 mm
0.2574 USD - 0.2852 USD 430 In stock
7.4 to 9.1 mm
Round
4.0 mm
0.1173 USD - 0.13 USD 338147 In stock
7.6 mm
Round
1.6 mm
0.152 USD - 0.1685 USD 20004 In stock
3.7 x 7.6 mm
Flat
2.5 mm
0.1586 USD - 0.1759 USD 2818 In stock
3.0 x 5.6 mm
Flat
2.5 mm
Strain Relief Bushing - Round ; 6.4 mm;7.4 mm ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

SRB-R-1

Price Range
0.081 USD - 0.0732 USD

Stock Levels
1939 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 mm;7.4 mm
  • Compatible Hole Diameter
    12.7 mm
Strain Relief Bushing - Round ; 8.2 - 9.2 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-7

Price Range
0.2001 USD - 0.1805 USD

Stock Levels
12892 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Compatible Hole Diameter
    15.9 mm
Strain Relief Bushing - Flat ; 3.7 x 7.6 mm ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

SRB-F-8

Price Range
0.1313 USD - 0.1186 USD

Stock Levels
1063 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.7 x 7.6 mm
  • Compatible Hole Diameter
    12.7 mm
Strain Relief Bushing - Round ; 9.2 - 10.5 mm ; Compatible Hole Diameter 19.0 mm | 0.748 in Black

SRB-R-10

Price Range
0.2586 USD - 0.2334 USD

Stock Levels
2259 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.2 - 10.5 mm
  • Compatible Hole Diameter
    19.0 mm
Strain Relief Bushing - Round/Flat ; 6.4 - 15.2 mm ; Compatible Hole Diameter 22.2 mm | 0.874 in Black

465714

Price Range
1.2891 USD - 1.1633 USD

Stock Levels
529 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round/Flat
  • Material
    PA
  • Cable Size
    6.4 - 15.2 mm
  • Compatible Hole Diameter
    22.2 mm
Strain Relief Bushing - Flat ; 3.0 x 5.6 mm ; Compatible Hole Diameter 11.0 mm | 0.433 in Black

SRB-F-6

Price Range
0.1374 USD - 0.124 USD

Stock Levels
1964 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Compatible Hole Diameter
    11.0 mm
Strain Relief Bushing - Round ; 8.2 - 9.2 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-8

Price Range
0.09 USD - 0.0812 USD

Stock Levels
9487 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Compatible Hole Diameter
    15.9 mm
Strain Relief Bushing - Round ; 7.6 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-4

Price Range
0.1937 USD - 0.1748 USD

Stock Levels
17006 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Compatible Hole Diameter
    15.9 mm
Strain Relief Bushing - Round ; 9.2 - 10.5 mm ; Compatible Hole Diameter 19.0 mm | 0.748 in Black

SRB-R-9

Price Range
0.2142 USD - 0.1933 USD

Stock Levels
547 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.2 - 10.5 mm
  • Compatible Hole Diameter
    19.0 mm
Strain Relief Bushing - Round ; 6.4 mm;7.4 mm ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

SRB-R-2

Price Range
0.0834 USD - 0.0752 USD

Stock Levels
9396 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 mm;7.4 mm
  • Compatible Hole Diameter
    12.7 mm
Strain Relief Bushing - Round ; ; Compatible Hole Diameter 17.5 mm | 0.689 in Black

465707

Price Range
0.2852 USD - 0.2574 USD

Stock Levels
430 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.4 to 9.1 mm
  • Compatible Hole Diameter
    17.5 mm
Strain Relief Bushing - Round ; 7.6 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-3

Price Range
0.13 USD - 0.1173 USD

Stock Levels
338147 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Compatible Hole Diameter
    15.9 mm
Strain Relief Bushing - Flat ; 3.7 x 7.6 mm ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

SRB-F-9

Price Range
0.1685 USD - 0.152 USD

Stock Levels
20004 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.7 x 7.6 mm
  • Compatible Hole Diameter
    12.7 mm
Strain Relief Bushing - Flat ; ; Compatible Hole Diameter 11.5 mm | 0.453 in Black

465701

Price Range
0.1759 USD - 0.1586 USD

Stock Levels
2818 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Compatible Hole Diameter
    11.5 mm