Menu Search

Strain Relief Bushings

In production

These Strain Relief Bushings with non-slip properties replace the UL Knot method of providing strain relief, without requiring cutting or tools.

To install; simply loop the wire through the bushing. Then flip the hinge pin through the wire, and pull the wire tight. Then snap the wire straight.

The bushing effectively creates a loop in the cable or wire to protect it from the forces of pull, push and twist.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating
  • ISR-14-27

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Cable Type View
0.0868 USD - 0.0961 USD 30 In stock
3.8 mm x 7.1 mm
0.3128 USD - 0.3466 USD 500 In stock
S;ST
0.2929 USD - 0.3246 USD Request the lead time here
SJT;S;STO
0.3326 USD - 0.3686 USD Request the lead time here
S
Strain Relief Bushing Non Slip - Cable Type: 3.8 mm x 7.1 mm

465716

Price Range
0.0961 USD - 0.0868 USD

Stock Levels
30 In stock
Attributes
  • Cable Type
    3.8 mm x 7.1 mm
  • Compatible Cable Shape
    Round
  • Overall Length
    17.8 mm
  • Overall Width
    10.3 mm
  • Overall Height
    12.4 mm
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: S;ST ; Compatible Hole Diameter 22.2 mm | 0.875 in

23MP08P20

Price Range
0.3466 USD - 0.3128 USD

Stock Levels
500 In stock
Attributes
  • Cable Type
    S;ST
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: SJT;S;STO ; Compatible Hole Diameter 22.2 mm | 0.875 in

23MP07W20

Price Range
0.3246 USD - 0.2929 USD

Stock Levels
Request the lead time here
Attributes
  • Cable Type
    SJT;S;STO
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: S ; Compatible Hole Diameter 27.8 mm | 1.093 in

23MP09P20

Price Range
0.3686 USD - 0.3326 USD

Stock Levels
Request the lead time here
Attributes
  • Cable Type
    S
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black