Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
---|---|---|---|---|---|---|---|---|
23.7531 USD - 26.319 USD | Request the lead time here |
6.299 in
160.0 mm
|
Chrome
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
19.0025 USD - 21.0553 USD | 24 In stock |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
26.3634 USD - 29.2115 USD | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
12.5502 USD - 13.906 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
23.7531 USD - 26.319 USD | Request the lead time here |
6.299 in
160.0 mm
|
Chrome
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
12.5502 USD - 13.906 USD | 26 In stock |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
32.9012 USD - 36.4557 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
208200534E | 16.1733 USD - 17.9205 USD | 90 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
|
9.6165 USD - 10.1226 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
32.9012 USD - 36.4557 USD | 43 In stock |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
9.8318 USD - 10.3492 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
Request the lead time here |
|
Black
|
Nylon
|
Black Polyamide
|
|
|||
14.7818 USD - 14.7818 USD | Request the lead time here |
5.394 in
137.0 mm
|
Natural
|
Stainless Steel
|
|
1.26 in
32.0 mm
|
||
13.1061 USD - 14.5219 USD | 19 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
16.1742 USD - 17.9215 USD | 66 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
7.5008 USD - 7.8956 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
13.1061 USD - 14.5219 USD | 24 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
7.5107 USD - 7.906 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
10.292 USD - 10.8338 USD | Request the lead time here |
5.256 in
133.5 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coated
|
1.417 in
36.0 mm
|
||
13.1061 USD - 14.5219 USD | 375 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue