Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.
PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.
These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | l2 | l1 | A/F | View | |
|---|---|---|---|---|---|---|---|
| 3.0133 USD - 3.1719 USD | 4562 In stock |
M3
|
6.0
|
12.0
|
6.0
|
||
| 4.3101 USD - 4.5369 USD | Request the lead time here |
M3
|
10.0
|
30.0
|
6.0
|
||
| 4.9314 USD - 5.191 USD | Request the lead time here |
M4
|
10.0
|
25.0
|
7.0
|
||
| 2.8749 USD - 3.0262 USD | Request the lead time here |
M3
|
5.0
|
10.0
|
6.0
|
||
| 2.7705 USD - 2.9163 USD | Request the lead time here |
M3
|
4.0
|
8.0
|
6.0
|
||
| 3.2137 USD - 3.3828 USD | Request the lead time here |
M4
|
3.0
|
6.0
|
7.0
|
||
| 3.2137 USD - 3.3828 USD | Request the lead time here |
M4
|
2.5
|
5.0
|
7.0
|
||
| 3.7678 USD - 3.9661 USD | Request the lead time here |
M4
|
7.5
|
15.0
|
7.0
|
||
| 2.5488 USD - 2.683 USD | Request the lead time here |
M3
|
3.0
|
6.0
|
6.0
|
||
| 4.4669 USD - 4.7019 USD | Request the lead time here |
M4
|
10.0
|
20.0
|
7.0
|
||
| 3.3246 USD - 3.4996 USD | Request the lead time here |
M3
|
9.0
|
18.0
|
6.0
|
||
| 3.2691 USD - 3.4413 USD | Request the lead time here |
M4
|
4.0
|
8.0
|
7.0
|
||
| 3.5869 USD - 3.7756 USD | Request the lead time here |
M4
|
6.0
|
12.0
|
8.0
|
||
| 4.2111 USD - 4.4327 USD | Request the lead time here |
M5
|
9.0
|
18.0
|
8.0
|
||
| 2.4934 USD - 2.6246 USD | Request the lead time here |
M3
|
2.5
|
5.0
|
6.0
|
||
| 3.1583 USD - 3.3245 USD | Request the lead time here |
M3
|
7.5
|
15.0
|
6.0
|
||
| 5.43 USD - 5.7158 USD | Request the lead time here |
M4
|
10.0
|
30.0
|
7.0
|
||
| 3.3246 USD - 3.4996 USD | Request the lead time here |
M5
|
4.0
|
8.0
|
8.0
|
||
| 5.3193 USD - 5.5993 USD | Request the lead time here |
M5
|
10.0
|
30.0
|
8.0
|
||
| 3.3737 USD - 3.5512 USD | Request the lead time here |
M4
|
5.0
|
10.0
|
7.0