Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.
The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.
The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|
| 3.7542 USD - 7.2794 USD | 10 In stock |
|
Slotted Key
|
0.886 in
22.5 mm
|
||
| 3.7542 USD - 7.2794 USD | Request the lead time here |
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 6410 In stock |
|
Slotted Key
|
0.965 in
24.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 40176 In stock |
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 74 In stock |
|
8.0 mm Square Key
|
0.886 in
22.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 10 In stock |
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 736 In stock |
|
Slotted Key
|
0.728 in
18.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 440 In stock |
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 110332 In stock |
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 6200 In stock |
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 7388 In stock |
|
5.0 mm Double Bit Key
|
0.886 in
22.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 580 In stock |
|
8.0 mm Square Key
|
0.965 in
24.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 272 In stock |
|
8.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
| 2.9732 USD - 5.765 USD | 56 In stock |
|
Slotted Key
|
0.728 in
18.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 28 In stock |
|
8.0 mm Triangle Key
|
0.886 in
22.5 mm
|
||
| 3.7542 USD - 7.2794 USD | 158 In stock |
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue