Menu Search

Threaded Protection Caps - BSP/Gas Threads

In stock

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Overall Diameter Threaded Height Material Compatible Thread Sizes (All) Overall Height View
0.405 USD - 0.4487 USD 43700 In stock
19.0 mm
11.0 mm
HDPE
1/4
12.5 mm
0.6125 USD - 0.6448 USD 398 In stock
49.0 mm
23.5 mm
HDPE
1-1/4
25.0 mm
0.553 USD - 0.6127 USD 500 In stock
38.0 mm
15.5 mm
HDPE
7/8
17.0 mm
0.4637 USD - 0.5137 USD Request the lead time here
27.0 mm
12.0 mm
HDPE
1/2
13.5 mm
0.6721 USD - 0.7075 USD 8540 In stock
55.0 mm
27.0 mm
HDPE
1-1/2
28.0 mm
0.7019 USD - 0.7777 USD 1580 In stock
59.0 mm
26.0 mm
HDPE
1-3/4
27.5 mm
0.5232 USD - 0.5797 USD 13300 In stock
34.0 mm
14.5 mm
HDPE
3/4
15.0 mm
0.3752 USD - 0.4157 USD 9500 In stock
15.0 mm
10.0 mm
HDPE
1/8
13.0 mm
0.5828 USD - 0.6135 USD Request the lead time here
40.0 mm
18.0 mm
HDPE
1
20.0 mm
0.7316 USD - 0.7702 USD 4471 In stock
67.0 mm
26.5 mm
HDPE
2
28.5 mm
0.6423 USD - 0.6762 USD 90 In stock
48.0 mm
16.0 mm
HDPE
1-1/4
18.0 mm
0.4934 USD - 0.5467 USD 5400 In stock
29.0 mm
12.5 mm
HDPE
5/8
14.0 mm
0.0573 USD - 0.0635 USD 234216 In stock
36.0 mm
LDPE - PIR
19.0 mm
0.0205 USD - 0.0228 USD 1833602 In stock
18.7 mm
LDPE - PIR
11.3 mm
0.0167 USD - 0.0185 USD 65139 In stock
11.8 mm
LDPE - PIR
12.0 mm
0.1551 USD - 0.1719 USD 99406 In stock
50.3 mm
LDPE - PIR
20.5 mm
0.5245 USD - 0.5811 USD 9995 In stock
77.9 mm
LDPE - PIR
27.6 mm
0.0186 USD - 0.0207 USD 1472260 In stock
4.8 mm
LDPE - PIR
11.0 mm
0.0382 USD - 0.0422 USD 180255 In stock
29.4 mm
LDPE - PIR
17.7 mm
0.1118 USD - 0.1238 USD 66028 In stock
61.9 mm
LDPE - PIR
21.0 mm
  • of 2
Threaded Protection Cap - BSP ThreadsGas Threads ;1/4 Threaded Height 11.0 mm | 0.433 in; Yellow ; HDPE

9102000

Price Range
0.4487 USD - 0.405 USD

Stock Levels
43700 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/4 Threaded Height 23.5 mm | 0.925 in; Yellow ; HDPE

9109000

Price Range
0.6448 USD - 0.6125 USD

Stock Levels
398 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;7/8 Threaded Height 15.5 mm | 0.61 in; Yellow ; HDPE

9107000

Price Range
0.6127 USD - 0.553 USD

Stock Levels
500 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/2 Threaded Height 12.0 mm | 0.472 in; Yellow ; HDPE

9104000

Price Range
0.5137 USD - 0.4637 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/2 Threaded Height 27.0 mm | 1.063 in; Yellow ; HDPE

9111000

Price Range
0.7075 USD - 0.6721 USD

Stock Levels
8540 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-3/4 Threaded Height 26.0 mm | 1.024 in; Yellow ; HDPE

9111500

Price Range
0.7777 USD - 0.7019 USD

Stock Levels
1580 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/4 Threaded Height 14.5 mm | 0.571 in; Yellow ; HDPE

9106000

Price Range
0.5797 USD - 0.5232 USD

Stock Levels
13300 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/8 Threaded Height 10.0 mm | 0.394 in; Yellow ; HDPE

9101000

Price Range
0.4157 USD - 0.3752 USD

Stock Levels
9500 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1 Threaded Height 18.0 mm | 0.709 in; Yellow ; HDPE

9108000

Price Range
0.6135 USD - 0.5828 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;2 Threaded Height 26.5 mm | 1.043 in; Yellow ; HDPE

9112000

Price Range
0.7702 USD - 0.7316 USD

Stock Levels
4471 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/4 Threaded Height 16.0 mm | 0.63 in; Yellow ; HDPE

9110000

Price Range
0.6762 USD - 0.6423 USD

Stock Levels
90 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;5/8 Threaded Height 12.5 mm | 0.492 in; Yellow ; HDPE

9105000

Price Range
0.5467 USD - 0.4934 USD

Stock Levels
5400 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10204

Price Range
0.0635 USD - 0.0573 USD

Stock Levels
234216 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10104

Price Range
0.0228 USD - 0.0205 USD

Stock Levels
1833602 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10392

Price Range
0.0185 USD - 0.0167 USD

Stock Levels
65139 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10432

Price Range
0.1719 USD - 0.1551 USD

Stock Levels
99406 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

12905

Price Range
0.5811 USD - 0.5245 USD

Stock Levels
9995 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10559

Price Range
0.0207 USD - 0.0186 USD

Stock Levels
1472260 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10205

Price Range
0.0422 USD - 0.0382 USD

Stock Levels
180255 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
Threaded Protection Cap - BSP ThreadsGas Threads ; ; Red ; LDPE - PIR

10968

Price Range
0.1238 USD - 0.1118 USD

Stock Levels
66028 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR