Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Compatible Thread Sizes | Overall Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 0.0872 USD - 0.0966 USD | 1588 In stock |
|
|
1.567 in
39.8 mm
|
0.665 in
16.9 mm
|
||
| 0.2717 USD - 0.301 USD | 38254 In stock |
|
|
2.902 in
73.7 mm
|
0.689 in
17.5 mm
|
||
| 0.1538 USD - 0.1704 USD | 28 In stock |
|
|
1.496 in
38.0 mm
|
0.713 in
18.1 mm
|
||
| 0.0478 USD - 0.053 USD | 213027 In stock |
|
|
0.646 in
16.4 mm
|
0.413 in
10.5 mm
|
||
| 0.0811 USD - 0.0899 USD | 3 In stock |
|
|
1.272 in
32.3 mm
|
0.669 in
17.0 mm
|
||
| 0.0642 USD - 0.0711 USD | 305030 In stock |
|
|
0.902 in
22.9 mm
|
0.472 in
12.0 mm
|
||
| 0.1817 USD - 0.2013 USD | 600 In stock |
|
|
2.173 in
55.2 mm
|
0.665 in
16.9 mm
|
||
| 0.0689 USD - 0.0763 USD | 56458 In stock |
|
|
0.827 in
21.0 mm
|
|
||
| 0.7032 USD - 0.7792 USD | 3827 In stock |
|
|
4.134 in
105.0 mm
|
0.65 in
16.5 mm
|
||
| 10590 | 0.0748 USD - 0.0829 USD | 143867 In stock |
|
|
1.102 in
28.0 mm
|
0.681 in
17.3 mm
|
|
| 0.0601 USD - 0.0666 USD | 7150 In stock |
|
|
0.669 in
17.0 mm
|
|
||
| 10099 | 0.0851 USD - 0.0943 USD | 50370 In stock |
|
|
1.063 in
27.0 mm
|
|
|
| 0.1783 USD - 0.1976 USD | 22129 In stock |
|
|
1.965 in
49.9 mm
|
0.823 in
20.9 mm
|
||
| 0.0552 USD - 0.0612 USD | 50769 In stock |
|
|
0.74 in
18.8 mm
|
0.504 in
12.8 mm
|
||
| 0.0763 USD - 0.0845 USD | 24966 In stock |
|
|
1.232 in
31.3 mm
|
0.724 in
18.4 mm
|
||
| 0.1129 USD - 0.1251 USD | 18815 In stock |
|
|
1.102 in
28.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue