Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Knob Diameter Colour Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
466351 0.1418 USD - 0.2749 USD 26 In stock
16.0 mm
Black
12.0 mm
0.1577 USD - 0.1747 USD 859 In stock
19.0 mm
Black
14.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 12.0 mm | 0.472 in ; Overall Height - 6.0 mm | 0.236 in ; Knob Diameter - 16.0 mm | 0.63 in

466351

Price Range
0.2749 USD - 0.1418 USD

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Knob Diameter
    16.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 14.0 mm | 0.551 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 19.0 mm | 0.748 in

466352

Price Range
0.1747 USD - 0.1577 USD

Stock Levels
859 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Nylon
  • Base Diameter
    14.0 mm
  • Knob Diameter
    19.0 mm