Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
58 results
Product SKUs information
Item Code Price range Availability Knob Diameter Colour Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
0.1492 USD - 0.1653 USD 1120 In stock
25.0 mm
Black
10.0 mm
0.1449 USD - 0.1605 USD 894 In stock
36.0 mm
Black
13.0 mm
0.1098 USD - 0.1216 USD Request the lead time here
25.0 mm
Orange
13.0 mm
0.1771 USD - 0.1962 USD 20 In stock
25.0 mm
Orange
13.0 mm
466351 0.1418 USD - 0.2749 USD 26 In stock
16.0 mm
Black
12.0 mm
0.0724 USD - 0.0801 USD 46893 In stock
13.0 mm
Black
7.0 mm
0.1587 USD - 0.176 USD 47620 In stock
36.0 mm
Orange
13.0 mm
0.1591 USD - 0.1762 USD 18 In stock
25.0 mm
Black
10.0 mm
0.1106 USD - 0.1224 USD 22017 In stock
20.0 mm
Orange
10.0 mm
0.1632 USD - 0.181 USD 1820 In stock
36.0 mm
Orange
17.0 mm
0.3488 USD - 0.3864 USD 2470 In stock
20.0 mm
Black
8.5 mm
0.0804 USD - 0.0892 USD 263 In stock
13.0 mm
Orange
7.0 mm
0.0692 USD - 0.0767 USD Request the lead time here
17.0 mm
Orange
8.0 mm
0.0662 USD - 0.0734 USD 67500 In stock
13.0 mm
Orange
7.0 mm
0.073 USD - 0.081 USD 4 In stock
17.0 mm
Black
7.0 mm
0.0474 USD - 0.0525 USD 664980 In stock
11.0 mm
Orange
5.5 mm
0.1217 USD - 0.1349 USD 19 In stock
36.0 mm
Orange
13.0 mm
0.1038 USD - 0.115 USD 1635 In stock
20.0 mm
Orange
10.0 mm
0.0927 USD - 0.1027 USD 10 In stock
17.0 mm
Black
7.0 mm
0.1576 USD - 0.1747 USD 1182 In stock
36.0 mm
Orange
16.0 mm
  • of 3
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060259905

Price Range
0.1653 USD - 0.1492 USD

Stock Levels
1120 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 36.0 mm | 1.417 in

038080159905

Price Range
0.1605 USD - 0.1449 USD

Stock Levels
894 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037080000905

Price Range
0.1216 USD - 0.1098 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080100905

Price Range
0.1962 USD - 0.1771 USD

Stock Levels
20 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 12.0 mm | 0.472 in ; Overall Height - 6.0 mm | 0.236 in ; Knob Diameter - 16.0 mm | 0.63 in

466351

Price Range
0.2749 USD - 0.1418 USD

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Knob Diameter
    16.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 13.0 mm | 0.512 in

038040059905

Price Range
0.0801 USD - 0.0724 USD

Stock Levels
46893 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080300905

Price Range
0.176 USD - 0.1587 USD

Stock Levels
47620 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060159905

Price Range
0.1762 USD - 0.1591 USD

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037060100905

Price Range
0.1224 USD - 0.1106 USD

Stock Levels
22017 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M10 ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037100000905

Price Range
0.181 USD - 0.1632 USD

Stock Levels
1820 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.5 mm | 0.335 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

038050159905

Price Range
0.3864 USD - 0.3488 USD

Stock Levels
2470 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.5 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 13.0 mm | 0.512 in

037040100905

Price Range
0.0892 USD - 0.0804 USD

Stock Levels
263 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037050000905

Price Range
0.0767 USD - 0.0692 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 13.0 mm | 0.512 in

038040000905

Price Range
0.0734 USD - 0.0662 USD

Stock Levels
67500 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

037040259905

Price Range
0.081 USD - 0.073 USD

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M3 ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030000905

Price Range
0.0525 USD - 0.0474 USD

Stock Levels
664980 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 36.0 mm | 1.417 in

038080100905

Price Range
0.1349 USD - 0.1217 USD

Stock Levels
19 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 20.0 mm | 0.787 in

038060000905

Price Range
0.115 USD - 0.1038 USD

Stock Levels
1635 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

038040159905

Price Range
0.1027 USD - 0.0927 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    7.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M10 ; Base Diameter - 16.0 mm | 0.63 in ; Overall Height - 12.0 mm | 0.472 in ; Knob Diameter - 36.0 mm | 1.417 in

038100000905

Price Range
0.1747 USD - 0.1576 USD

Stock Levels
1182 In stock
Attributes
  • Colour
    Orange
  • Knob Style
    Knurled
  • Material
    POM
  • Base Diameter
    16.0 mm
  • Knob Diameter
    36.0 mm