Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Length | Thread Size | Colour | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
0.8896 USD - 0.9857 USD | 38077 In stock |
1.102 in
28.0 mm
|
M6
|
Black
|
Screw Mount
|
0.984 in
25.0 mm
|
Nylon
|
||
2.9433 USD - 3.2613 USD | 17 In stock |
0.787 in
20.0 mm
|
M4
|
Black
|
Screw Mount
|
0.394 in
10.0 mm
|
Nylon
|
||
0.8601 USD - 0.9529 USD | 119 In stock |
1.102 in
28.0 mm
|
M6
|
Black
|
Screw Mount
|
0.394 in
10.0 mm
|
Nylon
|
||
2.7487 USD - 3.0456 USD | 14858 In stock |
1.26 in
32.0 mm
|
M6
|
Black
|
Screw Mount
|
0.63 in
16.0 mm
|
Nylon
|
||
1.6012 USD - 1.7742 USD | 1358 In stock |
1.299 in
33.0 mm
|
M8
|
Black
|
Screw Mount
|
0.984 in
25.0 mm
|
Nylon
|
||
KTSW-28M05M15 | 0.8184 USD - 0.9068 USD | 40164 In stock |
1.102 in
28.0 mm
|
M5
|
Black
|
Screw Mount
|
0.591 in
15.0 mm
|
Nylon
|
|
3.3156 USD - 3.6738 USD | 7 In stock |
1.024 in
26.0 mm
|
M5
|
Black
|
Screw Mount
|
0.394 in
10.0 mm
|
Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue