Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Insulating PCB Spacers

 (7 product groups)


PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal Bottom/Insulator/Nylon & Brass

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Plastic

These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Round

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.