Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Aluminium Rear Mounting

 (3 product groups)


Pull Handles - Arch Shape Plastic

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

Pull Handles - Spring Loaded

Folding Pull Handles are hinged handles that lay flat when not in use, creating a convenient low profile while maintaining functionality.

These handles are secured with screws, and are available in free-fall, two-position, and three-position options. These handles are available in a choice of 90 and 180 degree hinge swing degrees.

  • Handle Materials: Aluminium Alloy, AISI A3 Steel and Mild Steel with Plastic Grip
  • Handle Finish options: No finish, Bright Chrome and Chrome Plated

Pull Handles - U Shaped Metal

Our range of Metal Pull Handles have a "U" shaped design.

Different design angles, including an "inclined" option provide a choice of pulling angles. This range is designed to be mounted from the operators side of the application.

  • Handle Materials: AISI A3 Steel and Profiled Aluminium
  • Handle Finish options: Black Powder Coated and Bright Chrome.