For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(4 product groups)
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
Folding Pull Handles are hinged handles that lay flat when not in use, creating a convenient low profile while maintaining functionality.
These handles are secured with screws, and are available in free-fall, two-position, and three-position options. These handles are available in a choice of 90 and 180 degree hinge swing degrees.
Our range of Metal Pull Handles have a "U" shaped design.
Different design angles, including an "inclined" option provide a choice of pulling angles. This range is designed to be mounted from the operators side of the application.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue