Menu Search

Armor Bushings

In stock

Armor Bushings protect the sheathing on conductors from sharp edges within FMC, AC and MC cables. They fit armored cable and flexible metal conduit sizes. The tapered design allows for fast installation.

  • Material: Polypropylene (PP)
  • Color: Red
  • UL and CSA listed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Cable Type View
$0.0937 - $0.541 28906 In stock
12/4;10/2;10/3;2/1
$0.0499 - $0.2877 82957 In stock
14/2;14/3;12/2
ASB4A $0.1914 - $1.1054 3904 In stock
12/4;10/2;10/3;2/1
$0.1145 - $0.6623 7919 In stock
10/4;8/2;8/3;1/1
ASB1A $0.0566 - $0.3266 14165 In stock
14/4;12/3;6/1;4/1
Armor Bushing - Size Designation 0.438 in (11.1 mm) ; Cable Type 12/4;10/2;10/3;2/1 ; Red

ASB2A

Price Range
$0.541 - $0.0937

Stock Levels
28906 In stock
Attributes
  • Body Diameter
    0.580 in
  • Body Height
    0.610 in
  • Flange Diameter
    0.859 in
  • Cable Type
    12/4;10/2;10/3;2/1
  • Color
    Red
Armor Bushing - Size Designation 0.313 in (8 mm) ; Cable Type 14/2;14/3;12/2 ; Red

ASB0A

Price Range
$0.2877 - $0.0499

Stock Levels
82957 In stock
Attributes
  • Body Diameter
    0.380 in
  • Body Height
    0.560 in
  • Flange Diameter
    0.671 in
  • Cable Type
    14/2;14/3;12/2
  • Color
    Red
Armor Bushing - Size Designation 0.750 in (19.1 mm) ; Cable Type 12/4;10/2;10/3;2/1 ; Red

ASB4A

Price Range
$1.1054 - $0.1914

Stock Levels
3904 In stock
Attributes
  • Body Diameter
    1.000 in
  • Body Height
    0.830 in
  • Flange Diameter
    1.266 in
  • Cable Type
    12/4;10/2;10/3;2/1
  • Color
    Red
Armor Bushing - Size Designation 0.500 in (12.7 mm) ; Cable Type 10/4;8/2;8/3;1/1 ; Red

ASB3A

Price Range
$0.6623 - $0.1145

Stock Levels
7919 In stock
Attributes
  • Body Diameter
    0.790 in
  • Body Height
    0.670 in
  • Flange Diameter
    1.046 in
  • Cable Type
    10/4;8/2;8/3;1/1
  • Color
    Red
Armor Bushing - Size Designation 0.375 in (9.5 mm) ; Cable Type 14/4;12/3;6/1;4/1 ; Red

ASB1A

Price Range
$0.3266 - $0.0566

Stock Levels
14165 In stock
Attributes
  • Body Diameter
    0.450 in
  • Body Height
    0.650 in
  • Flange Diameter
    0.671 in
  • Cable Type
    14/4;12/3;6/1;4/1
  • Color
    Red