Blanking Plugs are used for the sheet metal industry as a protection against sharp edge and are ideal for closing panel cavities. Rubber and plastic blanking plugs provide a clean finish and are an easy to use, quick blanking solution.
Our Polyvinyl Chloride (PVC ) and Thermoplastic Elastomer (TPE) Hole Plugs come in black. The PVC hole plug features non-staining properties. They offer resistance to ozone, acids, and sunlight - with excellent aging qualities. The TPE options is highly resistant to oils, acids and alkalis. These durable rubber hole plugs are resistant to temperatures up to 203F.
Available are a range of Threaded Rubber Plugs made from black Silicone Rubber. These threaded blanking plugs can be pushed into place using a blunt tipped tool. They are used to give water-tight protection to spare holes that need to be closed off. The silicone plug features a pull tab for super easy removal, and they provide a suitable fit for standard Metric and PG sizes.
If you're looking for something aesthetically pleasing, browse our Connector Port Plugs. Made from flame resistant Nylon 6/6 with a UL94 V2 rating. This plugs come in a choice of black or grey color options. They blank off redundant connector ports and offer a quick and easy installation solution - simply press-fit into the designated hole.
Our blanking plug range comes in an array of size options, and materials to suit your application needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Color | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| 15157B | $0.1616 - $1.0431 | 5000 In stock |  | 
Black
 | 
TPE
 |  |  |  | |
| $0.3903 - $2.5342 | 3077 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| 15155B | $0.1322 - $0.8552 | 17355 In stock |  | 
Black
 | 
TPE
 |  |  |  | |
| $0.3903 - $2.5342 | 3000 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.1451 - $0.9391 | 9146 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.7991 - $5.1615 | 2918 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.6048 - $3.9023 | 32975 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.3048 - $1.9745 | 4583 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.3607 - $2.3321 | 2000 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.0939 - $0.6064 | 10246 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| 15151B | $0.091 - $0.5878 | 9541 In stock |  | 
Black
 | 
TPE
 |  |  |  | |
| $0.2923 - $1.8969 | 7866 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.6094 - $3.9489 | 1500 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.1914 - $1.2299 | 17243 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.6048 - $3.9023 | 3866 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
| $0.1991 - $1.2872 | 5000 In stock |  | 
Black
 | 
TPE
 |  |  |  | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue